1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

General-Purpose CoroMill Plura End Mill For Roughing, 1P231-XA (1P231-0650-XA-1630)

SDV INDEXABLE TOOLS

General-Purpose CoroMill Plura End Mill For Roughing, 1P231-XA (1P231-0650-XA-1630)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High quality carbide end mill tools for a highly productive, efficient and reliable milling solution

Part Number
1P231-0650-XA-1630
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Usable length
(mm)
Main body half taper angle
(°)
Corner Chamfer Width

฿ 4,542.25

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 6.513.586313.50300.130

Loading...

  1. 1

Basic Information

work material general steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Number of flutes(sheet) 3 Type Square
Machining Application Plane Torsion Angle (θ) Standard torsion (30-40°) Torsion Angle Details(°) 30
Blade diameter tolerance h10 Shank diameter tolerance h6 Material type GC1630
Cutting Angle(°) 90 Shank Type Cylindrical Shank Standard DIN 6527 L
Specifications Square, Center Cut / Complies with the Key Groove Tolerance Tool Style 1P231-XA Corner Chamfer 45°

Please check the type/dimensions/specifications of the part 1P231-0650-XA-1630 in the General-Purpose CoroMill Plura End Mill For Roughing, 1P231-XA series.

Products with similar specification

Part Number
1P231-0700-XA-1630
1P231-0900-XA-1630
1P231-1000-XA-1630
1P231-1100-XA-1630
1P231-1300-XA-1630
1P231-1500-XA-1630
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Usable length
(mm)
Main body half taper angle
(°)
Corner Chamfer Width

฿ 4,542.25

1 Piece(s) 5 Day(s) 713.586313.50300.130

฿ 5,703.28

1 Piece(s) 5 Day(s) 916.5107216.50300.200

฿ 5,703.28

1 Piece(s) 5 Day(s) 1019.5107219.50-0.200

฿ 5,703.28

1 Piece(s) 5 Day(s) 1122.5128322.50300.200

฿ 7,686.70

1 Piece(s) 5 Day(s) 1322.5148322.50300.200

฿ 9,234.74

1 Piece(s) 5 Day(s) 1526.5169226.50300.200