1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroMill Plura Carbide Square End Mill, 2P460 (2P460-0600-NA-1630)

SDV INDEXABLE TOOLS

CoroMill Plura Carbide Square End Mill, 2P460 (2P460-0600-NA-1630)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Work material]
· Composite materials

Part Number
2P460-0600-NA-1630
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Usable length
(mm)
Maximum Cutting
(mm)
Split line

฿ 5,711.74

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 667626.00266.0

Loading...

  1. 1

Basic Information

work material Graphite / Resin Number of flutes(sheet) 6 Type Square
Machining Application Plane / Side Torsion Angle (θ) Standard torsion (30-40°) Torsion Angle Details(°) 30
Blade diameter tolerance h10 Material type 1630 Cutting Angle(°) 90
Shank Type Cylindrical Shank Coolant No Coolant Standard Coromant
Specifications Square, Center Cut Tool Style 2P460-NA

Please check the type/dimensions/specifications of the part 2P460-0600-NA-1630 in the CoroMill Plura Carbide Square End Mill, 2P460 series.

Products with similar specification

Part Number
2P460-0800-NA-1630
2P460-1000-NA-1630
2P460-1200-NA-1630
2P460-1600-NA-1630
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipBlade diameter (D)
(φ)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Usable length
(mm)
Maximum Cutting
(mm)
Split line

฿ 7,531.90

1 Piece(s) 5 Day(s) 887626.00268.0

฿ 10,548.15

1 Piece(s) 5 Day(s) 10107630.0030.0010.0

฿ 12,865.69

1 Piece(s) 5 Day(s) 121210038.003812.0

฿ 20,717.37

1 Piece(s) 5 Day(s) 161610038.003816.0