(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High quality carbide end mill tools for a highly productive, efficient and reliable milling solution
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Usable length (mm) | Corner Radius (rε) (mm) | Main body half taper angle (°) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,399.72 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 4 | 11.5 | 6 | 57 | 11.50 | 0.5 | 30 | ||
฿ 5,399.72 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 4 | 11.5 | 6 | 57 | 11.50 | 1 | 30 | ||
฿ 5,399.72 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 5 | 13.5 | 6 | 57 | 13.50 | 0.5 | 30 | ||
฿ 5,399.72 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 5 | 13.5 | 6 | 57 | 13.50 | 1 | 30 | ||
฿ 5,399.72 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 6 | 13.5 | 6 | 57 | 13.50 | 0.5 | - | ||
฿ 5,399.72 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 6 | 13.5 | 6 | 57 | 13.50 | 1 | - | ||
฿ 7,583.90 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 8 | 19.5 | 8 | 63 | 19.50 | 0.5 | - | ||
฿ 7,583.90 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 8 | 19.5 | 8 | 63 | 19.50 | 1 | - | ||
฿ 7,583.90 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 8 | 19.5 | 8 | 63 | 19.50 | 1.5 | - | ||
฿ 9,488.61 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 10 | 22.5 | 10 | 72 | 22.50 | 0.5 | - | ||
฿ 9,488.61 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 10 | 22.5 | 10 | 72 | 22.50 | 1 | - | ||
฿ 9,488.61 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 10 | 22.5 | 10 | 72 | 22.50 | 1.5 | - | ||
฿ 9,488.61 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 10 | 22.5 | 10 | 72 | 22.50 | 2 | - | ||
฿ 12,836.35 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 12 | 26.5 | 12 | 83 | 26.50 | 1 | - | ||
฿ 12,836.35 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 12 | 26.5 | 12 | 83 | 26.50 | 1.5 | - | ||
฿ 12,836.35 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 12 | 26.5 | 12 | 83 | 26.50 | 2 | - | ||
฿ 12,836.35 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 12 | 26.5 | 12 | 83 | 26.50 | 3 | - | ||
฿ 20,533.00 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 16 | 32.5 | 16 | 92 | 32.50 | 1.5 | - | ||
฿ 20,533.00 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 16 | 32.5 | 16 | 92 | 32.50 | 2 | - | ||
฿ 20,533.00 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 16 | 32.5 | 16 | 92 | 32.50 | 3 | - | ||
฿ 20,533.00 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 16 | 32.5 | 16 | 92 | 32.50 | 4 | - | ||
฿ 30,426.46 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 20 | 38.5 | 20 | 104 | 38.50 | 1.5 | - | ||
฿ 30,426.46 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 20 | 38.5 | 20 | 104 | 38.50 | 2 | - | ||
฿ 30,426.46 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 20 | 38.5 | 20 | 104 | 38.50 | 3 | - | ||
฿ 30,426.46 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 20 | 38.5 | 20 | 104 | 38.50 | 4 | - |
Loading...
work material | Stainless Steel / Titanium | Number of flutes(sheet) | 4 | Type | Square |
---|---|---|---|---|---|
Machining Application | Plane | Torsion Angle (θ) | Variable lead | Torsion Angle Details(°) | 41 |
Blade diameter tolerance | h10 | Shank diameter tolerance | h6 | Material type | 1640 |
Cutting Angle(°) | 90 | Shank Type | Cylindrical Shank | Standard | DIN 6527 L |
Specifications | Square Corner R, Center Cut / Uneven Helix Angle | Tool Style | 2S340-MA |
How can we improve?
How can we improve?