1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dedicated CoroMill Plura End Mill For Roughing & Finishing, 2P340-PA (2P340-0500-PA-1630)

SDV INDEXABLE TOOLS

Dedicated CoroMill Plura End Mill For Roughing & Finishing, 2P340-PA (2P340-0500-PA-1630)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High quality carbide end mill tools for a highly productive, efficient and reliable milling solution

Part Number
2P340-0500-PA-1630
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Usable length
(mm)
Material type Shank Type Specifications Main body half taper angle
(°)
Corner Chamfer Width

฿ 4,609.37

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 513.565713.501630Cylindrical ShankSquare, Center Cut / Uneven Helix Angle, Hardness: 48 HRC or Less300.130

Loading...

  1. 1

Basic Information

work material general steel / Cast Iron Number of flutes(sheet) 4 Type Square
Machining Application Plane Torsion Angle (θ) Variable lead Torsion Angle Details(°) 37
Blade diameter tolerance h10 Shank diameter tolerance h6 Cutting Angle(°) 90
Standard DIN 6527 L Tool Style 2P340-PA Corner Chamfer 45°

Please check the type/dimensions/specifications of the part 2P340-0500-PA-1630 in the Dedicated CoroMill Plura End Mill For Roughing & Finishing, 2P340-PA series.

Products with similar specification

Part Number
2P340-0300-PA-1630
2P340-0350-PA-1630
2P340-0400-PA-1630
2P340-0600-PA-1630
2P340-0700-PA-1630
2P340-0800-PA-1630
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Usable length
(mm)
Material type Shank Type Specifications Main body half taper angle
(°)
Corner Chamfer Width

฿ 4,146.17

1 Piece(s) 5 Day(s) 38.56578.501630Cylindrical ShankSquare, Center Cut / Uneven Helix Angle, Hardness: 48 HRC or Less300.150

฿ 4,169.73

1 Piece(s) 5 Day(s) 3.510.565710.501630Cylindrical ShankSquare, Center Cut / Uneven Helix Angle, Hardness: 48 HRC or Less300.130

฿ 4,609.37

1 Piece(s) 5 Day(s) 411.565711.501630Cylindrical ShankSquare, Center Cut / Uneven Helix Angle, Hardness: 48 HRC or Less300.130

฿ 4,609.37

1 Piece(s) 5 Day(s) 613.565713.501630Cylindrical ShankSquare, Center Cut / Uneven Helix Angle, Hardness: 48 HRC or Less-0.150

฿ 6,439.80

1 Piece(s) 5 Day(s) 716.586316.501630Cylindrical ShankSquare, Center Cut / Uneven Helix Angle, Hardness: 48 HRC or Less300.150

฿ 6,439.80

1 Piece(s) 5 Day(s) 819.586319.501630Cylindrical ShankSquare, Center Cut / Uneven Helix Angle, Hardness: 48 HRC or Less-0.150