(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High quality carbide end mill tools for a highly productive, efficient and reliable milling solution
Part Number |
---|
R216.32-00830-AE08G-1620 |
R216.32-01030-AI10G-1620 |
R216.32-01030-AJ10G-1620 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Underneck length (ℓ1) (mm) | Neck diameter (D₄) (mm) | Twist (mm²) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,834.14 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 0.8 | 0.8 | 54 | 2 | 0.76 | 4.50 | ||
฿ 4,122.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 1 | 1 | 57 | 5 | 0.96 | 5.6 | ||
฿ 4,395.91 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 1 | 1 | 57 | 10 | 0.96 | 5.6 |
Loading...
work material | general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / High Hardness Steel-HRC65 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper | Number of flutes(sheet) | 2 | Type | Long-Neck Square |
---|---|---|---|---|---|
Coating | PVD | Shank diameter (d)(mm) | 6 | Machining Application | Groove |
Torsion Angle (θ) | Standard torsion (30-40°) | Torsion Angle Details(°) | -30 | Blade diameter tolerance | h10 |
Shank diameter tolerance | h6 | Material type | GC1620 | Blade | Straight |
core thickness(TW) | 50-75 | Rake angle γ(°) | -3-3 | Other Processing Applications | Pocket Milling, Ramping |
Drilling | Drilling Tool | End Mill Design | Corner Rounded Square | Shank Type | Cylindrical Shank |
Rotation Direction | Right Handed | Coolant | External Lubrication | Specifications | Center Cut / Hardness: Under 63 HRC |
How can we improve?
How can we improve?