1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

CoroMill Plura End Mill For Finishing Without End Cutting Edge, Cylindrical Shank

CoroMill Plura End Mill For Finishing Without End Cutting Edge, Cylindrical Shank
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,189.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High quality carbide end mill tools for a highly productive, efficient and reliable milling solution

Part Number
R215.34-03050-AC08H-1610
R215.34-04050-AC11H-1610
R215.36-06050-AC13H-1610
R215.36-08050-AC19H-1610
R215.36-10050-AC22H-1610
R215.36-12050-AC26H-1610
R215.36-16050-AC32H-1610
R215.38-20050-AC38H-1610
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Twist
(mm²)
Dimension ch₁
(mm)
Dimensions bn
(mm)
core thickness
(TW)
Other Processing Applications Drilling Shank length End Mill Design Shank Type Rotation Direction Coolant Specifications

฿ 4,189.77

SDV SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 38465710.00-->75Pocket machining, rampingDrill unavailable (no end cutting edge)Long typeSquare with rounded cornersCylindrical shankRight-handedExternal lubricationNo end cutting edge / Hardness of at least 43 and no more than HRC 63

฿ 4,827.67

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 4114657140.10.25>75 Pocket Milling, RampingNo Drill (No Bottom Blade)Long TypeCorner Rounded SquareCylindrical ShankRight HandedExternal LubricationNo Bottom Blade / Hardness: 43 HRC or More, 63 HRC or Less

฿ 6,075.77

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 613665720.000.10.25>75 Pocket Milling, RampingNo Drill (No Bottom Blade)Long TypeCorner Rounded SquareCylindrical ShankRight HandedExternal LubricationNo Bottom Blade / Hardness: 43 HRC or More, 63 HRC or Less

฿ 8,051.94

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 8196663280.10.25>75 Pocket Milling, RampingNo Drill (No Bottom Blade)Long TypeCorner Rounded SquareCylindrical ShankRight HandedExternal LubricationNo Bottom Blade / Hardness: 43 HRC or More, 63 HRC or Less

฿ 11,224.21

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 10226107231.500.10.25>75 Pocket Milling, RampingNo Drill (No Bottom Blade)Long TypeCorner Rounded SquareCylindrical ShankRight HandedExternal LubricationNo Bottom Blade / Hardness: 43 HRC or More, 63 HRC or Less

฿ 13,720.42

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 12266128340.000.10.25>75 Pocket Milling, RampingNo Drill (No Bottom Blade)Long TypeCorner Rounded SquareCylindrical ShankRight HandedExternal LubricationNo Bottom Blade / Hardness: 43 HRC or More, 63 HRC or Less

฿ 22,093.14

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 163261692560.200.35>75 Pocket Milling, RampingNo Drill (No Bottom Blade)Long TypeCorner Rounded SquareCylindrical ShankRight HandedExternal LubricationNo Bottom Blade / Hardness: 43 HRC or More, 63 HRC or Less

฿ 32,315.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 203882010463.000.120.35>75 Pocket Milling, RampingNo Drill (No Bottom Blade)Long TypeCorner Rounded SquareCylindrical ShankRight HandedExternal LubricationNo Bottom Blade / Hardness: 43 HRC or More, 63 HRC or Less

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / High Hardness Steel-HRC60 Type Square Coating PVD
Machining Application Groove Torsion Angle (θ) Powerful Torsion (45°-60°) Torsion Angle Details(°) -50
Blade diameter tolerance h10 Shank diameter tolerance h6 Material type GC1610
Blade Straight Rake angle γ(°) <-3