1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroMill Plura End Mill For Finishing, Cylindrical Shank

CoroMill Plura End Mill For Finishing, Cylindrical Shank
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,594.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High quality carbide end mill tools for a highly productive, efficient and reliable milling solution

Part Number
R215.34-03050-AC08L-1620
R215.34-04050-AC11L-1620
R215.35-05050-AC13L-1620
R215.36-06050-AC13L-1620
R215.36-08050-AC19L-1620
R215.36-12050-AC26L-1620
R215.36-16050-AC32L-1620
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Twist
(mm²)
Dimension ch₁
(mm)
Dimensions bn
(mm)

฿ 3,594.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 38465780.120.25

฿ 4,122.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 411465711.20.120.25

฿ 4,122.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 5135657140.120.25

฿ 5,503.73

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 6136657160.120.25

฿ 6,868.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 819686322.40.120.25

฿ 11,756.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 12266128335.200.120.12

฿ 20,064.96

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 163261692450.190.35

Loading...

  1. 1

Basic Information

work material general steel / Stainless Steel / Cast Iron / Titanium Type Square Coating PVD
Machining Application Groove Torsion Angle (θ) Powerful Torsion (45°-60°) Torsion Angle Details(°) -50
Blade diameter tolerance h7 Shank diameter tolerance h5 Material type GC1620
Blade Straight core thickness(TW) 66-75 Rake angle γ(°) 4-12
Other Processing Applications Pocket Milling, Ramping Drilling No Drill (No Bottom Blade) Shank length Long Type
End Mill Design Square with or without Chamfer Shank Type Cylindrical Shank Rotation Direction Right Handed
Coolant External Lubrication Specifications No Bottom Blade / Hardness: Under 48 HRC