1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroMill Plura End Mill For Finishing R215.36 (Hardness < 48 HRC)

CoroMill Plura End Mill For Finishing R215.36 (Hardness < 48 HRC)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,190.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High quality carbide end mill tools for a highly productive, efficient and reliable milling solution

Part Number
R215.36-06060-AC13L-1620
R215.36-08060-AC19L-1620
R215.36-10060-AC22L-1620
R215.36-12060-AC26L-1620
R215.36-14060-AC26L-1620
R215.36-18060-AC32L-1620
R215.36-20060-AC38L-1620
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Twist
(mm²)
Dimension ch₁
(mm)
Dimensions bn
(mm)
core thickness
(TW)
Other Processing Applications Drilling Shank length End Mill Design Shank Type Rotation Direction Coolant Specifications

฿ 5,190.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 61365711.20.10.2566-75 Pocket Milling, RampingNo Drill (No Bottom Blade)Long TypeSquare with or without ChamferCylindrical ShankRight HandedExternal LubricationNo Bottom Blade / Hardness: Under 48 HRC

฿ 7,323.88

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 819863160.10.2566-75 Pocket Milling, RampingNo Drill (No Bottom Blade)Long TypeSquare with or without ChamferCylindrical ShankRight HandedExternal LubricationNo Bottom Blade / Hardness: Under 48 HRC

฿ 9,599.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 1022107220.000.10.2566-75 Pocket Milling, RampingNo Drill (No Bottom Blade)Long TypeSquare with or without ChamferCylindrical ShankRight HandedExternal LubricationNo Bottom Blade / Hardness: Under 48 HRC

฿ 12,472.32

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 1226128322.40.10.2566-75 Pocket Milling, RampingNo Drill (No Bottom Blade)Long TypeSquare with or without ChamferCylindrical ShankRight HandedExternal LubricationNo Bottom Blade / Hardness: Under 48 HRC

฿ 15,014.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 14261483280.150.3566-75 Pocket Milling, RampingNo Drill (No Bottom Blade)Long TypeSquare with or without ChamferCylindrical ShankRight HandedExternal LubricationNo Bottom Blade / Hardness: Under 48 HRC

฿ 24,168.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 1832189235.50.150.3566-75Pocket machining, rampingDrill unavailable (no end cutting edge)Long typeSquare with or without chamferCylindrical shankRight-handedExternal lubricationNo end cutting edge / Hardness less than 48 HRC

฿ 31,141.91

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 20382010440.000.150.3566-75 Pocket Milling, RampingNo Drill (No Bottom Blade)Long TypeSquare with or without ChamferCylindrical ShankRight HandedExternal LubricationNo Bottom Blade / Hardness: Under 48 HRC

Loading...

  1. 1

Basic Information

work material general steel / Stainless Steel / Cast Iron / Titanium Number of flutes(sheet) 6 Type Square
Coating PVD Machining Application Groove Torsion Angle (θ) Powerful Torsion (45°-60°)
Torsion Angle Details(°) -60 Blade diameter tolerance h10 Shank diameter tolerance h6
Material type GC1620 Blade Straight Rake angle γ(°) 4-12