1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroMill Plura End Mill For Roughing, With Lubrication Hole R215.34 (Hardness < 28 HRC)

CoroMill Plura End Mill For Roughing, With Lubrication Hole R215.34 (Hardness < 28 HRC)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,334.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High quality carbide end mill tools for a highly productive, efficient and reliable milling solution

Part Number
R215.34C06040-DC13K-1640
R215.34C06040-DS07K-1640
R215.34C08040-DC19K-1640
R215.34C08040-DS09K-1640
R215.34C10040-DC22K-1640
R215.34C10040-DS11K-1640
R215.34C12040-DC26K-1640
R215.34C12040-DS12K-1640
R215.34C16040-DC32K-1640
R215.34C16040-DS16K-1640
R215.34C20040-DC38K-1640
R215.34C20040-DS20K-1640
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Twist
(mm²)
core thickness
(TW)
Rake angle γ
(°)
Other Processing Applications Drilling Shank length End Mill Design Rotation Direction Coolant Specifications

฿ 5,957.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 2020209280.0050-60 9-12Pocket Milling, RampingNo Drill (No Bottom Blade)Long TypeSquare with or without ChamferRight HandedCoolant Center ThroughCordell, with Oil Holes / No Bottom Blade / Hardness: Under 28 HRC

฿ 5,334.00

SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 6765425.0050-609 to 12Pocket machining, rampingDrill unavailable (no end cutting edge)Short typeSquare with or without chamferRight-handedCoolant center-throughCordell, with lubrication hole / No end cutting edge / Hardness less than 28 HRC

฿ 8,363.97

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 20382010480.0050-60 9-12Pocket Milling, RampingNo Drill (No Bottom Blade)Long TypeSquare with or without ChamferRight HandedCoolant Center ThroughCordell, with Oil Holes / No Bottom Blade / Hardness: Under 28 HRC

฿ 7,060.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 1832189271.0050-60 9-12Pocket Milling, RampingNo Drill (No Bottom Blade)Short TypeSquare with or without ChamferRight HandedCoolant Center ThroughCordell, with Oil Holes / No Bottom Blade / Hardness: Under 28 HRC

฿ 11,744.26

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 1616168263.0050-60 9-12Pocket Milling, RampingNo Drill (No Bottom Blade)Long TypeSquare with or without ChamferRight HandedCoolant Center ThroughCordell, with Oil Holes / No Bottom Blade / Hardness: Under 28 HRC

฿ 9,935.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 1632169263.0050-60 9-12Pocket Milling, RampingNo Drill (No Bottom Blade)Short TypeSquare with or without ChamferRight HandedCoolant Center ThroughCordell, with Oil Holes / No Bottom Blade / Hardness: Under 28 HRC

฿ 14,216.51

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 121212734550-60 9-12Pocket Milling, RampingNo Drill (No Bottom Blade)Long TypeSquare with or without ChamferRight HandedCoolant Center ThroughCordell, with Oil Holes / No Bottom Blade / Hardness: Under 28 HRC

฿ 12,865.69

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 122612834550-60 9-12Pocket Milling, RampingNo Drill (No Bottom Blade)Short TypeSquare with or without ChamferRight HandedCoolant Center ThroughCordell, with Oil Holes / No Bottom Blade / Hardness: Under 28 HRC

฿ 22,912.47

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 1011106640.0050-60 9-12Pocket Milling, RampingNo Drill (No Bottom Blade)Long TypeSquare with or without ChamferRight HandedCoolant Center ThroughCordell, with Oil Holes / No Bottom Blade / Hardness: Under 28 HRC

฿ 19,567.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 1022107240.0050-60 9-12Pocket Milling, RampingNo Drill (No Bottom Blade)Short TypeSquare with or without ChamferRight HandedCoolant Center ThroughCordell, with Oil Holes / No Bottom Blade / Hardness: Under 28 HRC

฿ 35,449.85

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 81986331.5050-60 9-12Pocket Milling, RampingNo Drill (No Bottom Blade)Long TypeSquare with or without ChamferRight HandedCoolant Center ThroughCordell, with Oil Holes / No Bottom Blade / Hardness: Under 28 HRC

฿ 30,350.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 61365725.0050-60 9-12Pocket Milling, RampingNo Drill (No Bottom Blade)Short TypeSquare with or without ChamferRight HandedCoolant Center ThroughCordell, with Oil Holes / No Bottom Blade / Hardness: Under 28 HRC

Loading...

  1. 1

Basic Information

work material general steel / Stainless Steel / Cast Iron / Titanium Number of flutes(sheet) 4 Type Roughing
Coating PVD Machining Application Groove Torsion Angle (θ) Standard torsion (30-40°)
Torsion Angle Details(°) -40 Blade diameter tolerance h12 Shank diameter tolerance h6
Material type GC1640 Blade Cordell