1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

CoroMill Plura End Mill for Rough Machining, Weldon Shank

CoroMill Plura End Mill for Rough Machining, Weldon Shank
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,796.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sandvik Carbide Roughing Square End Mill CoroMill Plura End Mill for Roughing Weldon Shank

Part Number
R216.34-06030-BC13B-1620
R216.34-08030-BC19B-1620
R216.34-10030-BC22B-1620
R216.34-12030-BC26B-1620
R216.34-16030-BC32B-1620
R216.34-18030-BC32B1620
R216.34-20030-BC38B-1620
R216.35-25030-BC45B-1620
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Twist
(mm²)
Dimension ch₁
(mm)
Dimensions bn
(mm)

฿ 4,796.22

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 613465735.5-0.25

฿ 6,005.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 819486345-0.25

฿ 8,354.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 102241072560.10.25

฿ 10,860.18

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 12264128371.000.10.25

฿ 16,500.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 16324169290.000.150.35

฿ 21,005.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 183241892100.000.150.35

฿ 25,558.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 2038420104112.000.150.35

฿ 34,040.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 2545525125140.000.150.35

Loading...

  1. 1

Basic Information

work material Titanium Type Roughing Coating PVD
Machining Application Groove Torsion Angle (θ) Standard torsion (30-40°) Torsion Angle Details(°) -30
Blade diameter tolerance h10 Shank diameter tolerance h6 Material type GC1620
Blade Roughing End Mill (Nicked) core thickness(TW) 60 Rake angle γ(°) 4-7
Other Processing Applications Pocket Milling, Ramping Drilling Drilling Tool Shank length Long Type
End Mill Design Square with or without Chamfer Shank Type Weldon Shank Rotation Direction Right Handed
Coolant External Lubrication Specifications Center Cut / with Nick / Cordell / Hardness: Under 48 HRC