(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High quality carbide end mill tools for a highly productive, efficient and reliable milling solution
Part Number |
---|
R216.36-16045ICC32K-1640 |
R216.36-16045ICK32K-1640 |
R216.36-20045ICC38K-1640 |
R216.36-20045ICK38K-1640 |
R216.38-25045ICC45K-1640 |
R216.38-25045ICK45K-1640 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Number of flutes (sheet) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Corner Radius (rε) (mm) | Twist (mm²) | core thickness (TW) | Rake angle γ (°) | Other Processing Applications | Drilling | Shank length | End Mill Design | Shank Type | Rotation Direction | Coolant | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 29,113.74 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 16 | 32 | 6 | 16 | 92 | 4 | 63.00 | 50-60 | 9-12 | Pocket Milling, Ramping | Drilling Tool | Long Type | Square with or without Chamfer | Cylinder Shank (With Neck) | Right Handed | External Lubrication | Center Cut / Cordell | ||
฿ 29,089.61 | SDV SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 16 | 32 | 6 | 16 | 112 | 4 | 63.00 | 50-60 | 9 to 12 | Pocket machining, ramping | Drilling tool | K-type | Square with or without chamfer | Cylindrical shank (with head) | Right-handed | External lubrication | Center cut / Cordell | ||
฿ 45,158.98 | SDV SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 20 | 38 | 6 | 20 | 104 | 4 | 80.00 | 50-60 | 9 to 12 | Pocket machining, ramping | Drilling tool | Long type | Square with or without chamfer | Cylindrical shank (with head) | Right-handed | External lubrication | Center cut / Cordell | ||
฿ 45,158.98 | SDV SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 20 | 38 | 6 | 20 | 130 | 4 | 80.00 | 50-60 | 9 to 12 | Pocket machining, ramping | Drilling tool | K-type | Square with or without chamfer | Cylindrical shank (with head) | Right-handed | External lubrication | Center cut / Cordell | ||
฿ 54,103.74 | SDV SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 25 | 45 | 8 | 25 | 121 | - | 80.00 | 50-60 | 9 to 12 | Pocket machining, ramping | Drilling tool | Long type | Square with or without chamfer | Cylindrical shank (with head) | Right-handed | External lubrication | Center cut / Cordell | ||
฿ 54,103.74 | SDV SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 25 | 45 | 8 | 25 | 156 | - | 80.00 | 50-60 | 9 to 12 | Pocket machining, ramping | Drilling tool | K-type | Square with or without chamfer | Cylindrical shank (with head) | Right-handed | External lubrication | Center cut / Cordell |
Loading...
work material | general steel / Stainless Steel / Cast Iron / Titanium | Type | Roughing | Coating | PVD |
---|---|---|---|---|---|
Machining Application | Groove | Torsion Angle (θ) | Powerful Torsion (45°-60°) | Torsion Angle Details(°) | -45 |
Blade diameter tolerance | h12 | Shank diameter tolerance | h6 | Material type | GC1640 |
Blade | Cordell |
How can we improve?
How can we improve?