(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High quality carbide end mill tools for a highly productive, efficient and reliable milling solution
Part Number |
---|
R216.24-10050ECK22P-1620 |
R216.24-12050GCL26P-1620 |
R216.24-16050GCL36P-1620 |
R216.24-20050GCL44P-1620 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | work material | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Underneck length (ℓ1) (mm) | Neck diameter (D₄) (mm) | Corner Radius (rε) (mm) | Twist (mm²) | Shank length |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,340.14 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 10 | general steel[○] / Stainless Steel[○] / Cast Iron[○] / Titanium[○] | 22 | 10 | 100 | 42 | 9.5 | 2 | 28 | K Type | ||
฿ 15,956.61 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 12 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC55[○] / High Hardness Steel-HRC60[○] / High Hardness Steel-HRC65[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 26 | 12 | 105 | 60 | 11.4 | 3 | 35.5 | L Type | ||
฿ 25,733.45 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 16 | general steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 36 | 16 | 128 | 80 | 15.2 | 3 | 45 | L Type | ||
฿ 39,878.65 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 20 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC55[○] / High Hardness Steel-HRC60[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 44 | 20 | 150 | 100 | 19 | 3 | 56 | L Type |
Loading...
Number of flutes(sheet) | 4 | Type | Square | Coating | PVD |
---|---|---|---|---|---|
Machining Application | Plane | Torsion Angle (θ) | Powerful Torsion (45°-60°) | Torsion Angle Details(°) | -50 |
Blade diameter tolerance | h9 | Shank diameter tolerance | h8 | Material type | GC1620 |
Blade | Straight | core thickness(TW) | 45-55 | Rake angle γ(°) | 9-12 |
Other Processing Applications | Ramping | Drilling | Drilling Tool | End Mill Design | Corner Rounded Square |
Shank Type | Cylinder Shank (With Neck) | Rotation Direction | Right Handed | Coolant | External Lubrication |
Specifications | Center Cut / Double Flute / Hardness: 48 HRC or Less |
How can we improve?
How can we improve?