1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroMill Plura End Mill For Roughing & Semi-Finishing R215.34 (Hardness < 48 HRC)

CoroMill Plura End Mill For Roughing & Semi-Finishing R215.34 (Hardness < 48 HRC)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,999.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High quality carbide end mill tools for a highly productive, efficient and reliable milling solution

Part Number
R215.34C06050-BC13P-1640
R215.34C08050-BC19P-1640
R215.34C10050-BC22P-1640
R215.34C12050-BC26P-1640
R215.34C16050-BC32P-1640
R215.34C20050-BC38P-1640
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Twist
(mm²)
Program Length l₁
(mm)
Dimension ch₁
(mm)
Dimensions bn
(mm)
core thickness
(TW)
Rake angle γ
(°)
Other Processing Applications Drilling Shank length End Mill Design Shank Type Rotation Direction Coolant Specifications

฿ 5,999.64

SDV SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 61365716390.10.2545 to 559 to 12Pocket machining, ramping, axial direction / plunge millingDrill unavailable (no end cutting edge)Long typeSquare with or without chamferWeldon shankRight-handedCoolant center-throughNo end cutting edge / Double fluted / With lubrication hole / Hardness less than 48 HRC / Varied-interval pitch

฿ 8,051.94

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 81986322.4450.10.2545-559-12Pocket Milling, Ramping, Axial Direction / Plunge MillingNo Drill (No Bottom Blade)Long TypeSquare with or without ChamferWeldon ShankRight HandedCoolant Center ThroughNo Bottom Blade / Double Flute / with Oil Holes / Hardness: Under 48 HRC / Unequally Divided Pitch

฿ 10,606.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 1022107228520.10.2545-559-12Pocket Milling, Ramping, Axial Direction / Plunge MillingNo Drill (No Bottom Blade)Long TypeSquare with or without ChamferWeldon ShankRight HandedCoolant Center ThroughNo Bottom Blade / Double Flute / with Oil Holes / Hardness: Under 48 HRC / Unequally Divided Pitch

฿ 12,906.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 1226128335.5610.10.2545-559-12Pocket Milling, Ramping, Axial Direction / Plunge MillingNo Drill (No Bottom Blade)Long TypeSquare with or without ChamferWeldon ShankRight HandedCoolant Center ThroughNo Bottom Blade / Double Flute / with Oil Holes / Hardness: Under 48 HRC / Unequally Divided Pitch

฿ 20,861.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 1632169245680.120.3545 to 559 to 12Pocket machining, ramping, axial direction / plunge millingDrill unavailable (no end cutting edge)Long typeSquare with or without chamferWeldon shankRight-handedCoolant center-throughNo end cutting edge / Double fluted / With lubrication hole / Hardness less than 48 HRC / Varied-interval pitch

฿ 34,056.80

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 20382010456790.120.3545-559-12Pocket Milling, Ramping, Axial Direction / Plunge MillingNo Drill (No Bottom Blade)Long TypeSquare with or without ChamferWeldon ShankRight HandedCoolant Center ThroughNo Bottom Blade / Double Flute / with Oil Holes / Hardness: Under 48 HRC / Unequally Divided Pitch

Loading...

  1. 1

Basic Information

work material general steel / Stainless Steel / Cast Iron / Titanium Number of flutes(sheet) 4 Type Square
Coating PVD Machining Application Plane Torsion Angle (θ) Powerful Torsion (45°-60°)
Torsion Angle Details(°) -50 Blade diameter tolerance h12 Shank diameter tolerance h6
Material type GC1640 Blade Straight