(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ultra-high-speed, high-efficiency reamer
30 times feed of HSS reamer is possible (⌀10, for low carbon steel)
[Features]
·Chatter reduction
·Tip Chamfer 60°
·Diameter range: ⌀3.97-20mm (Available in units of ⌀0.01 for tailor made)
·Material Type: GC1024 TiAlN coating
· Coolant Through
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | L3 (mm) | Connection Size | Function Length (mm) | Blade Length (mm) | Machining Diameter DC (mm) | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,976.11 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Stainless Steel[○] | 39 | 6 | 74.4 | 12 | 3.97 | Straight Flute / For Blind Hole | ||
฿ 9,976.11 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | general steel[○] / Cast Iron[○] | 39 | 6 | 74.4 | 12 | 3.98 | Spiral Flute / For Through Hole | ||
฿ 9,976.11 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Stainless Steel[○] | 39 | 6 | 74.4 | 12 | 4 | Straight Flute / For Blind Hole | ||
฿ 9,976.11 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | general steel[○] / Cast Iron[○] | 39 | 6 | 74.4 | 12 | 4 | Spiral Flute / For Through Hole | ||
฿ 9,976.11 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | general steel[○] / Cast Iron[○] | 39 | 6 | 74.4 | 12 | 4.01 | Spiral Flute / For Through Hole | ||
฿ 9,976.11 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Stainless Steel[○] | 39 | 6 | 74.25 | 12 | 5 | Straight Flute / For Blind Hole | ||
฿ 9,976.11 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | general steel[○] / Cast Iron[○] | 39 | 6 | 74.25 | 12 | 5 | Spiral Flute / For Through Hole | ||
฿ 10,756.17 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | general steel[○] / Cast Iron[○] | 39 | 6 | 74.25 | 12 | 5.01 | Spiral Flute / For Through Hole | ||
฿ 10,756.17 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Stainless Steel[○] | 39 | 6 | 74.24 | 12 | 5.03 | Straight Flute / For Blind Hole | ||
฿ 10,756.17 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | general steel[○] / Cast Iron[○] | 39 | 6 | 74.1 | 12 | 5.98 | Spiral Flute / For Through Hole | ||
฿ 10,756.17 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Stainless Steel[○] | 39 | 6 | 74.1 | 12 | 5.99 | Straight Flute / For Blind Hole | ||
฿ 10,756.17 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Stainless Steel[○] | 39 | 6 | 74.1 | 12 | 6 | Straight Flute / For Blind Hole | ||
฿ 10,756.17 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | general steel[○] / Cast Iron[○] | 39 | 6 | 74.1 | 12 | 6 | Spiral flute / for through holes | ||
฿ 11,328.22 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | general steel[○] / Cast Iron[○] | 39 | 6 | 74.1 | 12 | 6.01 | Spiral Flute / For Through Hole | ||
฿ 11,328.22 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Stainless Steel[○] | 39 | 6 | 74.1 | 12 | 6.02 | Straight Flute / For Blind Hole | ||
฿ 11,328.22 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | general steel[○] / Cast Iron[○] | 39 | 6 | 74.1 | 12 | 6.02 | Spiral Flute / For Through Hole | ||
฿ 11,328.22 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | general steel[○] / Cast Iron[○] | 39 | 6 | 74.09 | 12 | 6.03 | Spiral Flute / For Through Hole | ||
฿ 11,328.22 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Stainless Steel[○] | 64 | 8 | 99.02 | 16 | 6.5 | Straight Flute / For Blind Hole | ||
฿ 11,328.22 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | general steel[○] / Cast Iron[○] | 64 | 8 | 99.02 | 16 | 6.5 | Spiral Flute / For Through Hole | ||
฿ 11,328.22 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Stainless Steel[○] | 64 | 8 | 98.95 | 16 | 7 | Straight Flute / For Blind Hole | ||
฿ 11,328.22 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | general steel[○] / Cast Iron[○] | 64 | 8 | 98.95 | 16 | 7 | Spiral Flute / For Through Hole | ||
฿ 11,328.22 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Stainless Steel[○] | 64 | 8 | 98.87 | 16 | 7.5 | Straight Flute / For Blind Hole | ||
฿ 11,328.22 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | general steel[○] / Cast Iron[○] | 64 | 8 | 98.87 | 16 | 7.5 | Spiral Flute / For Through Hole | ||
฿ 11,328.22 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | general steel[○] / Cast Iron[○] | 64 | 8 | 98.8 | 16 | 7.99 | Spiral Flute / For Through Hole | ||
฿ 11,328.22 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Stainless Steel[○] | 64 | 8 | 98.8 | 16 | 8 | Straight Flute / For Blind Hole | ||
฿ 11,328.22 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | general steel[○] / Cast Iron[○] | 64 | 8 | 98.8 | 16 | 8 | Spiral Flute / For Through Hole | ||
฿ 11,328.22 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | general steel[○] / Cast Iron[○] | 64 | 8 | 98.8 | 16 | 8.01 | Spiral Flute / For Through Hole | ||
฿ 11,328.22 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Stainless Steel[○] | 64 | 8 | 98.79 | 16 | 8.02 | Straight Flute / For Blind Hole | ||
฿ 11,328.22 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | general steel[○] / Cast Iron[○] | 64 | 8 | 98.79 | 16 | 8.02 | Spiral Flute / For Through Hole | ||
฿ 11,328.22 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | general steel[○] / Cast Iron[○] | 64 | 8 | 98.79 | 16 | 8.03 | Spiral Flute / For Through Hole | ||
฿ 11,328.22 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Stainless Steel[○] | 60 | 10 | 98.72 | 20 | 8.5 | Straight Flute / For Blind Hole | ||
฿ 11,328.22 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | general steel[○] / Cast Iron[○] | 60 | 10 | 98.72 | 20 | 8.5 | Spiral Flute / For Through Hole | ||
฿ 13,044.37 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Stainless Steel[○] | 60 | 10 | 98.65 | 20 | 9 | Straight Flute / For Blind Hole | ||
฿ 13,044.37 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | general steel[○] / Cast Iron[○] | 60 | 10 | 98.65 | 20 | 9 | Spiral Flute / For Through Hole | ||
฿ 13,044.37 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Stainless Steel[○] | 80 | 10 | 118.57 | 20 | 9.5 | Straight Flute / For Blind Hole | ||
฿ 13,044.37 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | general steel[○] / Cast Iron[○] | 80 | 10 | 118.57 | 20 | 9.5 | Spiral Flute / For Through Hole | ||
฿ 13,044.37 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | general steel[○] / Cast Iron[○] | 80 | 10 | 118.5 | 20 | 9.97 | Spiral Flute / For Through Hole | ||
฿ 13,044.37 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | general steel[○] / Cast Iron[○] | 80 | 10 | 118.5 | 20 | 9.99 | Spiral Flute / For Through Hole | ||
฿ 13,044.37 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Stainless Steel[○] | 80 | 10 | 118.5 | 20 | 10 | Straight Flute / For Blind Hole | ||
฿ 13,044.37 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | general steel[○] / Cast Iron[○] | 80 | 10 | 118.5 | 20 | 10 | Spiral Flute / For Through Hole | ||
฿ 14,708.51 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Stainless Steel[○] | 80 | 10 | 118.5 | 20 | 10.01 | Straight Flute / For Blind Hole | ||
฿ 14,708.51 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | general steel[○] / Cast Iron[○] | 80 | 10 | 118.5 | 20 | 10.01 | Spiral Flute / For Through Hole | ||
฿ 14,708.51 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | general steel[○] / Cast Iron[○] | 80 | 10 | 118.49 | 20 | 10.02 | Spiral Flute / For Through Hole | ||
฿ 14,708.51 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Stainless Steel[○] | 75 | 12 | 118.42 | 20 | 10.5 | Spiral Flute / For Through Hole | ||
฿ 14,708.51 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | general steel[○] / Cast Iron[○] | 75 | 12 | 118.42 | 20 | 10.5 | Spiral Flute / For Through Hole | ||
฿ 17,568.75 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | general steel[○] / Cast Iron[○] | 75 | 12 | 118.35 | 20 | 11 | Spiral Flute / For Through Hole | ||
฿ 17,568.75 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Stainless Steel[○] | 75 | 12 | 118.2 | 20 | 12 | Spiral Flute / For Through Hole | ||
฿ 17,568.75 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | general steel[○] / Cast Iron[○] | 75 | 12 | 118.2 | 20 | 12 | Spiral Flute / For Through Hole | ||
฿ 17,568.75 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | general steel[○] / Cast Iron[○] | 75 | 12 | 118.19 | 20 | 12.02 | Spiral Flute / For Through Hole | ||
฿ 19,232.89 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | general steel[○] / Cast Iron[○] | 85 | 14 | 128.05 | 22 | 13 | Spiral Flute / For Through Hole | ||
฿ 19,232.89 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Stainless Steel[○] | 85 | 14 | 127.9 | 22 | 14 | Spiral Flute / For Through Hole | ||
฿ 19,232.89 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | general steel[○] / Cast Iron[○] | 85 | 14 | 127.9 | 22 | 14 | Spiral Flute / For Through Hole | ||
฿ 19,232.89 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Stainless Steel[○] | 82 | 16 | 127.75 | 22 | 15 | Spiral Flute / For Through Hole | ||
฿ 19,232.89 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | general steel[○] / Cast Iron[○] | 82 | 16 | 127.75 | 22 | 15 | Spiral Flute / For Through Hole | ||
฿ 19,804.94 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Stainless Steel[○] | 102 | 16 | 147.6 | 25 | 16 | Spiral Flute / For Through Hole | ||
฿ 19,804.94 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | general steel[○] / Cast Iron[○] | 102 | 16 | 147.6 | 25 | 16 | Spiral Flute / For Through Hole | ||
฿ 19,804.94 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | general steel[○] / Cast Iron[○] | 102 | 18 | 147.45 | 25 | 17 | Spiral Flute / For Through Hole | ||
฿ 21,521.09 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | general steel[○] / Cast Iron[○] | 102 | 18 | 147.3 | 25 | 18 | Spiral Flute / For Through Hole | ||
฿ 21,521.09 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | general steel[○] / Cast Iron[○] | 100 | 20 | 146.99 | 25 | 20 | Spiral Flute / For Through Hole |
Loading...
Shank Type | straight shank | Coating Y/N | Available | Groove Shape | Spiral |
---|---|---|---|---|---|
Base Blade Y/N | NA | Machining Tolerance(mm) | H7 | Torsional Angle | 10 |
Coating Type | PVD |
How can we improve?
How can we improve?