(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High quality carbide end mill tools for a highly productive, efficient and reliable milling solution
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tool Diameter (D) (mm) | Machining Diameter (mm) | Overall Length (mm) | Usable length (mm) | Number of flutes (sheet) | Maximum Cutting (ap) | Shape R | Connection Size (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,343.91 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 6 | 4.00 | 57 | 0.50 | 3 | 0.50 | 0.50 | 6.0 | ||
฿ 5,800.03 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 8 | 4.00 | 63.00 | 1.00 | 4 | 1.00 | 1.00 | 8.0 | ||
฿ 5,800.03 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 8 | 4.00 | 63.00 | 1.50 | 4 | 1.50 | 1.50 | 8.0 | ||
฿ 8,073.71 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 10 | 5.00 | 72.00 | 2.00 | 4 | 2.00 | 2.00 | 10.0 | ||
฿ 8,073.71 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 10 | 5.00 | 72.00 | 2.50 | 4 | 2.5 | 2.50 | 10.0 | ||
฿ 10,347.39 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 12 | 5.00 | 83 | 3.00 | 4 | 3 | 3.00 | 12.0 | ||
฿ 13,249.97 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 14 | 6 | 83 | 4.00 | 4 | 4.00 | 4.00 | 14.0 | ||
฿ 16,684.68 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 16 | 6 | 92.00 | 5.00 | 4 | 5.00 | 5.00 | 16.0 | ||
฿ 25,827.78 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 20 | 8 | 104.00 | 6.00 | 4 | 6.00 | 6.00 | 20.0 |
Loading...
Application | Chamfering/Horizontal | work material | general steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium | Single blade, two blades | Single blade |
---|---|---|---|---|---|
Peripheral Blade Y/N | NA | Tool Material Type | Carbide | Coating Y/N | NA |
Shank tolerance | h6 | Torsional Angle | 0° | Standard | COROMANT |
How can we improve?
How can we improve?