(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High performance end mill with high versatility
[Features]
·One end mill for all work materials
·Improved machine operating rate
·Minimize tool inventory
·Safe and predictable tool life
·High flexibility and optimized tooling
Part Number |
---|
1C050-0150-045-XA-1620 |
1C050-0150-045-XB-1620 |
1C050-0150-060-XA-1620 |
1C050-0150-060-XB-1620 |
1C050-0200-045-XA-1620 |
1C050-0300-045-XA-1620 |
1C050-0300-045-XB-1620 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tool Diameter (D) (mm) | Machining Diameter (mm) | Overall Length (mm) | Usable length (mm) | Number of flutes (sheet) | Maximum Cutting (ap) | Tool Cutting Angle (Kr) (deg) | Connection Size (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,993.53 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 10 | 10.0 | 100.00 | 4.25 | 4 | 4.25 | 45 | 10.0 | ||
฿ 5,993.53 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 10 | 10.0 | 100.00 | 4.25 | 4 | 4.25 | 45 | 10.0 | ||
฿ 5,993.53 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 10 | 10.0 | 100.00 | 7.35 | 4 | 7.35 | 60 | 10.0 | ||
฿ 5,993.53 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 10 | 10.0 | 100.00 | 7.35 | 4 | 7.35 | 60 | 10.0 | ||
฿ 4,276.18 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 8 | 8 | 80 | 3.00 | 5 | 3 | 45 | 8.0 | ||
฿ 9,573.37 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 12 | 12.0 | 83 | 4.50 | 6 | 4.5 | 45 | 12.0 | ||
฿ 9,573.37 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 12 | 12.0 | 83 | 4.50 | 6 | 4.5 | 45 | 12.0 |
Loading...
Application | Chamfering/Horizontal | Tip angle (θ) | 90° | work material | general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper |
---|---|---|---|---|---|
Single blade, two blades | Single blade | Peripheral Blade Y/N | NA | Tool Material Type | Carbide |
Coating Y/N | Available | Coating Type | PVD | Shank tolerance | h6 |
Torsional Angle | 0° |
How can we improve?
How can we improve?