(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

18 V / 14.4 V Battery LED Light

18 V / 14.4 V Battery LED Light

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of GLIVARILED

  • Product types
    LED
  • Power Supply
    Rechargeable Type
  • Size(mm)
    166×66×45
  • Illuminance(lx)
    300
  • Number of Lights
    1 W LED X3
  • Continuous Lighting Time(mins)
    350
  • Rated Voltage
    DC 18 V / DC 14.4 V (Rechargeable Exclusive Battery)
  • Mass
    600
  • Accessories
    With Belt Punch (Cloth)
  • Feature 1
    It uses three 1 W LEDs and has a brightness of 300 lux. When using 18 V 2.6 Ah batteries, continuous lighting is possible for about 350 minutes.
  • Feature 2
    Supports both 18 V and 14.4 V Bosch lithium ion slide batteries. Professional specification. Can be used in different situations as it naturally is a flexible battery pack system which allows users to use batteries with different capacities.
  • Feature 3
    The irradiation range can be switched.
Part Number
GLIVARILED
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,929.00

SAW 1 Piece(s) 12 Day(s)

Basic Specifications

  • Product types
    LED
  • Power Supply
    Rechargeable Type
  • Size(mm)
    166×66×45
  • Illuminance(lx)
    300
  • Number of Lights
    1 W LED X3
  • Continuous Lighting Time(mins)
    350
  • Rated Voltage
    DC 18 V / DC 14.4 V (Rechargeable Exclusive Battery)
  • Mass
    600
  • Accessories
    With Belt Punch (Cloth)
  • Feature 1
    It uses three 1 W LEDs and has a brightness of 300 lux. When using 18 V 2.6 Ah batteries, continuous lighting is possible for about 350 minutes.
  • Feature 2
    Supports both 18 V and 14.4 V Bosch lithium ion slide batteries. Professional specification. Can be used in different situations as it naturally is a flexible battery pack system which allows users to use batteries with different capacities.
  • Feature 3
    The irradiation range can be switched.

Product Description

300 lux brightness with 3 LED lights of 1 W, capable of continuous illuminate for approx. 350 minutes (18 V/2.6 Ah battery).
Illuminate range can be switched between spot mode and work mode, and the angle can be adjusted in 9 steps.

Specifications of GLIVARILED

  • Product types
    LED
  • Power Supply
    Rechargeable Type
  • Size(mm)
    166×66×45
  • Illuminance(lx)
    300
  • Number of Lights
    1 W LED X3
  • Continuous Lighting Time(mins)
    350
  • Rated Voltage
    DC 18 V / DC 14.4 V (Rechargeable Exclusive Battery)
  • Mass
    600
  • Accessories
    With Belt Punch (Cloth)
  • Feature 1
    It uses three 1 W LEDs and has a brightness of 300 lux. When using 18 V 2.6 Ah batteries, continuous lighting is possible for about 350 minutes.
  • Feature 2
    Supports both 18 V and 14.4 V Bosch lithium ion slide batteries. Professional specification. Can be used in different situations as it naturally is a flexible battery pack system which allows users to use batteries with different capacities.
  • Feature 3
    The irradiation range can be switched.
Part Number
GLIVARILED
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,929.00

SAW 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1