(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Medium-Duty Workbench (Basic Type), Uniform Load 1,200 kg

Medium-Duty Workbench (Basic Type), Uniform Load 1,200 kg

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 14,727.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HW-0960-GN SALE
HW-0975-GN SALE
HW-1200-GN SALE
HW-1209-GN SALE
HW-1500-GN SALE
HW-1509-GN SALE
HW-1800-GN SALE
HW-1809-GN SALE
RHW-0960-GN SALE
RHW-0975-GN SALE
RHW-1200-GN SALE
RHW-1209-GN SALE
RHW-1500-GN SALE
RHW-1509-GN SALE
RHW-1800-GN SALE
RHW-1809-GN SALE
SHW-0960-GN SALE
SHW-0975-GN SALE
SHW-1200-GN SALE
SHW-1209-GN SALE
SHW-1500-GN SALE
SHW-1509-GN SALE
SHW-1800-GN SALE
SHW-1809-GN SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Details Type Trusco Code Mass
(kg)
Capacity

฿ 14,727.00

฿ 13,451.64

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 900 600 DAP Decorative Top Plate 240-8911 32.0 1 unit

฿ 16,031.00

฿ 14,644.32

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 900 750 DAP Decorative Top Plate 240-8970 37.5 1 unit

฿ 18,276.00

฿ 16,702.44

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1200 750 DAP Decorative Top Plate 240-9038 43.5 1 unit

฿ 18,883.00

฿ 17,251.51

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1200 900 DAP Decorative Top Plate 240-9216 47.5 1 unit

฿ 36,767.00

฿ 19,872.56

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1500 750 DAP Decorative Top Plate 240-9097 53.0 1 unit

฿ 22,341.00

฿ 20,412.97

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1500 900 DAP Decorative Top Plate 240-9275 58.0 1 unit

฿ 24,527.00

฿ 22,564.84

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 1 Day(s) 1800 750 DAP Decorative Top Plate 240-9151 63.5 1 unit

฿ 25,461.00

฿ 23,273.90

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 900 DAP Decorative Top Plate 240-9330 69.0 1 unit

฿ 15,209.00

฿ 13,882.78

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 900 600 Linoleum Upholstered Top Plate 240-8929 35.0 1 unit

฿ 17,704.00

฿ 16,163.75

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 900 750 Linoleum Upholstered Top Plate 240-8988 39.0 1 unit

฿ 19,921.00

฿ 18,327.32

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1200 750 Linoleum Upholstered Top Plate 240-9046 47.0 1 unit

฿ 21,533.00

฿ 19,689.78

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1200 900 Linoleum Upholstered Top Plate 240-9224 50.5 1 unit

฿ 22,830.00

฿ 20,852.92

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1500 750 Linoleum Upholstered Top Plate 240-9101 57.5 1 unit

฿ 25,502.00

฿ 23,303.73

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1500 900 Linoleum Upholstered Top Plate 240-9283 62.5 1 unit

฿ 25,466.00

฿ 23,275.92

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 1 Day(s) 1800 750 Linoleum Upholstered Top Plate 240-9160 66.5 1 unit

฿ 27,326.00

฿ 24,970.50

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 900 Linoleum Upholstered Top Plate 240-9348 72.5 1 unit

฿ 14,858.00

฿ 13,507.41

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 900 600 Steel Top Plate 240-8937 33.5 1 unit

฿ 16,229.00

฿ 14,789.49

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 900 750 Steel Top Plate 240-8996 38.5 1 unit

฿ 18,723.00

฿ 17,064.14

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1200 750 Steel Top Plate 240-9054 46.0 1 unit

฿ 19,670.00

฿ 17,917.40

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1200 900 Steel Top Plate 240-9232 50.5 1 unit

฿ 21,882.00

฿ 19,941.07

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1500 750 Steel Top Plate 240-9119 56.0 1 unit

฿ 23,746.00

฿ 21,618.36

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1500 900 Steel Top Plate 240-9291 61.5 1 unit

฿ 24,377.00

฿ 22,209.88

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 750 Steel Top Plate 240-9178 66.5 1 unit

฿ 26,696.00

฿ 24,304.04

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 900 Steel Top Plate 240-9356 74.5 1 unit

Basic Specifications

Product Description

Standard type medium-sized workbench.
[Features]
· Legs are green.
· Replacing the adjuster makes it easy to improve the system to include casters.
· A DAP resin top board is used for its warm appearance and offers outstanding oil resistance and chemical resistance.
· The surface is smooth, hard and resistant to warping and cracking.

Part Number
HW-0960-GN SALE
HW-0975-GN SALE
HW-1200-GN SALE
HW-1209-GN SALE
HW-1500-GN SALE
HW-1509-GN SALE
HW-1800-GN SALE
HW-1809-GN SALE
RHW-0960-GN SALE
RHW-0975-GN SALE
RHW-1200-GN SALE
RHW-1209-GN SALE
RHW-1500-GN SALE
RHW-1509-GN SALE
RHW-1800-GN SALE
RHW-1809-GN SALE
SHW-0960-GN SALE
SHW-0975-GN SALE
SHW-1200-GN SALE
SHW-1209-GN SALE
SHW-1500-GN SALE
SHW-1509-GN SALE
SHW-1800-GN SALE
SHW-1809-GN SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Details Type Trusco Code Mass
(kg)
Capacity

฿ 14,727.00

฿ 13,451.64

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 900 600 DAP Decorative Top Plate 240-8911 32.0 1 unit

฿ 16,031.00

฿ 14,644.32

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 900 750 DAP Decorative Top Plate 240-8970 37.5 1 unit

฿ 18,276.00

฿ 16,702.44

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1200 750 DAP Decorative Top Plate 240-9038 43.5 1 unit

฿ 18,883.00

฿ 17,251.51

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1200 900 DAP Decorative Top Plate 240-9216 47.5 1 unit

฿ 36,767.00

฿ 19,872.56

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1500 750 DAP Decorative Top Plate 240-9097 53.0 1 unit

฿ 22,341.00

฿ 20,412.97

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1500 900 DAP Decorative Top Plate 240-9275 58.0 1 unit

฿ 24,527.00

฿ 22,564.84

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 1 Day(s) 1800 750 DAP Decorative Top Plate 240-9151 63.5 1 unit

฿ 25,461.00

฿ 23,273.90

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 900 DAP Decorative Top Plate 240-9330 69.0 1 unit

฿ 15,209.00

฿ 13,882.78

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 900 600 Linoleum Upholstered Top Plate 240-8929 35.0 1 unit

฿ 17,704.00

฿ 16,163.75

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 900 750 Linoleum Upholstered Top Plate 240-8988 39.0 1 unit

฿ 19,921.00

฿ 18,327.32

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1200 750 Linoleum Upholstered Top Plate 240-9046 47.0 1 unit

฿ 21,533.00

฿ 19,689.78

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1200 900 Linoleum Upholstered Top Plate 240-9224 50.5 1 unit

฿ 22,830.00

฿ 20,852.92

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1500 750 Linoleum Upholstered Top Plate 240-9101 57.5 1 unit

฿ 25,502.00

฿ 23,303.73

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1500 900 Linoleum Upholstered Top Plate 240-9283 62.5 1 unit

฿ 25,466.00

฿ 23,275.92

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 1 Day(s) 1800 750 Linoleum Upholstered Top Plate 240-9160 66.5 1 unit

฿ 27,326.00

฿ 24,970.50

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 900 Linoleum Upholstered Top Plate 240-9348 72.5 1 unit

฿ 14,858.00

฿ 13,507.41

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 900 600 Steel Top Plate 240-8937 33.5 1 unit

฿ 16,229.00

฿ 14,789.49

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 900 750 Steel Top Plate 240-8996 38.5 1 unit

฿ 18,723.00

฿ 17,064.14

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1200 750 Steel Top Plate 240-9054 46.0 1 unit

฿ 19,670.00

฿ 17,917.40

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1200 900 Steel Top Plate 240-9232 50.5 1 unit

฿ 21,882.00

฿ 19,941.07

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1500 750 Steel Top Plate 240-9119 56.0 1 unit

฿ 23,746.00

฿ 21,618.36

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1500 900 Steel Top Plate 240-9291 61.5 1 unit

฿ 24,377.00

฿ 22,209.88

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 750 Steel Top Plate 240-9178 66.5 1 unit

฿ 26,696.00

฿ 24,304.04

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 900 Steel Top Plate 240-9356 74.5 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Lower Shelves: HLT type(1 sheet)
●Adjuster Screw Size: M16 x 2.0