(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Light Work Bench Basic Type Average Load 180 kg

Light Work Bench Basic Type Average Load 180 kg

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 6,290.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BO-0960
BO-0975
BO-1260
BO-1275
BO-1560
BO-1575
BO-1860
BO-1875
BO-1890
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Trusco Code Mass
(kg)
Capacity

฿ 6,290.00

LIGHT-DUTY WORKBENCHES 1 Piece(s) 90 Day(s) 900 600 454-3980 19.0 1 unit

฿ 6,840.00

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 900 750 454-4048 21.5 1 unit

฿ 7,266.00

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1200 600 454-4102 23.0 1 unit

฿ 7,756.00

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1200 750 454-4161 25.0 1 unit

฿ 8,614.00

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1500 600 454-4226 28.0 1 unit

฿ 9,057.00

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1500 750 454-4285 31.5 1 unit

฿ 9,082.00

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 600 454-4340 32.0 1 unit

฿ 9,534.00

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 750 454-4404 36.0 1 unit

฿ 10,869.00

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 900 454-4463 40.5 1 unit

Basic Specifications

Product Description

Workbench using a blue top plate that is effective for increasing concentration.
[Features]
· The blue plasticized decorative top board improves anti-noise property and visibility. It is easy on the eyes and reduces the burden even in long hours of work.
· It has a smooth surface and soft gloss, which maintains a sanitary feel. It also has superior water resistance and dirt resistance.
[Applications]
· Ideal for sorting and inspecting products.

Part Number
BO-0960
BO-0975
BO-1260
BO-1275
BO-1560
BO-1575
BO-1860
BO-1875
BO-1890
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Trusco Code Mass
(kg)
Capacity

฿ 6,290.00

LIGHT-DUTY WORKBENCHES 1 Piece(s) 90 Day(s) 900 600 454-3980 19.0 1 unit

฿ 6,840.00

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 900 750 454-4048 21.5 1 unit

฿ 7,266.00

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1200 600 454-4102 23.0 1 unit

฿ 7,756.00

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1200 750 454-4161 25.0 1 unit

฿ 8,614.00

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1500 600 454-4226 28.0 1 unit

฿ 9,057.00

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1500 750 454-4285 31.5 1 unit

฿ 9,082.00

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 600 454-4340 32.0 1 unit

฿ 9,534.00

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 750 454-4404 36.0 1 unit

฿ 10,869.00

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 900 454-4463 40.5 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Blue color top board has an effect of increasing sedation and visibility.