(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Analog Type Torque Meter (With Pointer)

Analog Type Torque Meter (With Pointer)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • This product may not include a provisional statement of delivery. Please note this in advance.
  • From :
    ฿ 65,725.53 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
4TM10MN-S
4TM15MN-S
4TM25MN-S
4TM50MN-S
4TM75MN-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Torque adjustment range
(N·m)
Minimum graduation
(N·m)

฿ 65,725.53

TON HAND TOOL 1 Piece(s) 8 Day(s) 0.001 ~ 0.01 0.0002

฿ 65,725.53

TON HAND TOOL 1 Piece(s) 8 Day(s) 0.0015 ~ 0.015 0.0005

฿ 65,725.53

TON HAND TOOL 1 Piece(s) 8 Day(s) 0.0025 ~ 0.025 0.0005

฿ 65,725.53

TON HAND TOOL 1 Piece(s) 8 Day(s) 0.005 ~ 0.05 0.001

฿ 65,725.53

TON HAND TOOL 1 Piece(s) 8 Day(s) 0.008 ~ 0.075 0.002

Basic Specifications

  • Product Type
    Torque Wrench Checker
  • Overall Length(mm)
    252
  • Load direction
    Left/Right
  • Torque Precision(±%)
    2
  • Details Type
    Analog Type Torque Meter
  • Overall Width(mm)
    158
  • Full height(mm)
    110
  • Chuckable diameter(mm)
    φ14 ~ φ110
  • Mass(g)
    3000
  • Features
    The Clamp is a sliding type by moving the 4 poles, so it can firmly grasp any shape. Can be carried conveniently because it can be used without screws to fix the body down.
  • Specifications
    Stationary
  • Application
    Measuring the opening torque of container caps, operating torque tests, strength tests, etc.

Product Description

[Specifications]
·This is an analog (mechanical) torque meter with a memory pointer.
·It is used for container cap opening torque measurement, operating torque test, strength test, etc.

Part Number
4TM10MN-S
4TM15MN-S
4TM25MN-S
4TM50MN-S
4TM75MN-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Torque adjustment range
(N·m)
Minimum graduation
(N·m)

฿ 65,725.53

TON HAND TOOL 1 Piece(s) 8 Day(s) 0.001 ~ 0.01 0.0002

฿ 65,725.53

TON HAND TOOL 1 Piece(s) 8 Day(s) 0.0015 ~ 0.015 0.0005

฿ 65,725.53

TON HAND TOOL 1 Piece(s) 8 Day(s) 0.0025 ~ 0.025 0.0005

฿ 65,725.53

TON HAND TOOL 1 Piece(s) 8 Day(s) 0.005 ~ 0.05 0.001

฿ 65,725.53

TON HAND TOOL 1 Piece(s) 8 Day(s) 0.008 ~ 0.075 0.002

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1