(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Men's long sleeved shirt RCS2207 Top

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,026.74 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3120169503
3120169504
3120169505
3120169506
3120169507
3120169508
3120169509
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Dress length
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Amount Of Content

฿ 2,026.74

WORK CLOTHES 2 Piece(s) 8 Day(s) S 75 104 75.5 1 Pair

฿ 2,026.74

WORK CLOTHES 1 Piece(s) 8 Day(s) M 77 108 78 1 Pair

฿ 2,026.74

WORK CLOTHES 1 Piece(s) 8 Day(s) L 80 112 81 1 Pair

฿ 2,026.74

WORK CLOTHES 2 Piece(s) 8 Day(s) LL 82 116 84 1 Pair

฿ 2,026.74

WORK CLOTHES 2 Piece(s) 8 Day(s) 3L 82 122 86 1 Pair

฿ 2,026.74

WORK CLOTHES 1 Piece(s) 8 Day(s) 4L 84 128 88 1 Pair

฿ 2,026.74

WORK CLOTHES 2 Piece(s) 8 Day(s) 5L 84 134 89 1 Pair

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Material Quality
    65% Polyester, 35% Cotton Summer Twill (55% Recycled Polyester) / Button: Resin/Velcro (Chest Pockets, Cuffs)
  • Weight(g)
    500
  • Amount Of Content
    1 Pair

Product Description

A recycled uniform that promises full functionality and comfort with a large number of pockets and made of material that has excellent durability when being washed.

Part Number
3120169503
3120169504
3120169505
3120169506
3120169507
3120169508
3120169509
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Dress length
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Amount Of Content

฿ 2,026.74

WORK CLOTHES 2 Piece(s) 8 Day(s) S 75 104 75.5 1 Pair

฿ 2,026.74

WORK CLOTHES 1 Piece(s) 8 Day(s) M 77 108 78 1 Pair

฿ 2,026.74

WORK CLOTHES 1 Piece(s) 8 Day(s) L 80 112 81 1 Pair

฿ 2,026.74

WORK CLOTHES 2 Piece(s) 8 Day(s) LL 82 116 84 1 Pair

฿ 2,026.74

WORK CLOTHES 2 Piece(s) 8 Day(s) 3L 82 122 86 1 Pair

฿ 2,026.74

WORK CLOTHES 1 Piece(s) 8 Day(s) 4L 84 128 88 1 Pair

฿ 2,026.74

WORK CLOTHES 2 Piece(s) 8 Day(s) 5L 84 134 89 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1