(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nylon Castro Coat, M6507, Top

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of 3130013004

  • Commodity Classification
    Coats
  • Color (Group)
    [Blue] Navy
  • Specifications
    For Men
  • Size
    M
  • Antistatic material
    None
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    122
  • Sleeve Length(cm)
    58
  • Dress length(cm)
    74
  • Mass(g)
    500
  • Material
    · Top: 100% polyester water repellent treated · Bottom: Polyester sheep boa · Collar boa · Stored type detachable hood · Fastener: Metal (front opening) · Faster: Resin with metal tab (for storing hood) · Dot button: Metal (crest and cuff) · Button: Resin (collar and chest pocket)
Part Number
3130013004
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,309.68

WINTER CLOTHES 1 Piece(s) 7 Day(s)

Basic Specifications

  • Commodity Classification
    Coats
  • Color (Group)
    Navy
  • Specifications
    For Men
  • Size
    M
  • Antistatic material
    None
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    122
  • Sleeve Length(cm)
    58
  • Dress length(cm)
    74
  • Mass(g)
    500
  • Material
    · Top: 100% polyester water repellent treated · Bottom: Polyester sheep boa · Collar boa · Stored type detachable hood · Fastener: Metal (front opening) · Faster: Resin with metal tab (for storing hood) · Dot button: Metal (crest and cuff) · Button: Resin (collar and chest pocket)

Product Description

A nylon Castro coat that is ideal for winter. Delivers good heat retention properties and high functionality at a reasonable price.

Specifications of 3130013004

  • Commodity Classification
    Coats
  • Color (Group)
    [Blue] Navy
  • Specifications
    For Men
  • Size
    M
  • Antistatic material
    None
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    122
  • Sleeve Length(cm)
    58
  • Dress length(cm)
    74
  • Mass(g)
    500
  • Material
    · Top: 100% polyester water repellent treated · Bottom: Polyester sheep boa · Collar boa · Stored type detachable hood · Fastener: Metal (front opening) · Faster: Resin with metal tab (for storing hood) · Dot button: Metal (crest and cuff) · Button: Resin (collar and chest pocket)
Part Number
3130013004
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,309.68

WINTER CLOTHES 1 Piece(s) 7 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1