(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Soft Pilot Jumper M4057 Upper

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 3130020408

  • Commodity Classification
    Blousons
  • Color (Group)
    [Blue] Navy
  • Specifications
    Unisex One Size Fits All
  • Size
    4 L
  • Antistatic material
    None
  • Shoulder width(cm)
    59
  • Chest measurement(cm)
    142
  • Sleeve Length(cm)
    66
  • Dress length(cm)
    76
  • Mass(g)
    500
  • Material
    · Top: 100% polyester water repellent treated · Bottom: (Body) Aluminum type mesh kilt inner filler, 100 g/m² (sleeve) Polyester kilt inner filler 60 g/m² ·Fastener: Resin, tab made of metal (front opening) · Dot button: Metal (crest) · Button: Resin (collar feather boa) · Velcro tape (chest pocket)
  • Quantity
    1 Pair
Part Number
3130020408
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 2,333.87

WINTER CLOTHES 1 Piece(s) 3 Day(s) 1 Pair

Basic Specifications

  • Commodity Classification
    Blousons
  • Color (Group)
    Navy
  • Specifications
    Unisex One Size Fits All
  • Size
    4 L
  • Antistatic material
    None
  • Shoulder width(cm)
    59
  • Chest measurement(cm)
    142
  • Sleeve Length(cm)
    66
  • Dress length(cm)
    76
  • Mass(g)
    500
  • Material
    · Top: 100% polyester water repellent treated · Bottom: (Body) Aluminum type mesh kilt inner filler, 100 g/m² (sleeve) Polyester kilt inner filler 60 g/m² ·Fastener: Resin, tab made of metal (front opening) · Dot button: Metal (crest) · Button: Resin (collar feather boa) · Velcro tape (chest pocket)
  • Quantity
    1 Pair

Product Description

Heavy winter clothing with superior warmth and comfort distilled from Midori Anzen know-how. Delivers high-level functionality at a reasonable price.

Specifications of 3130020408

  • Commodity Classification
    Blousons
  • Color (Group)
    [Blue] Navy
  • Specifications
    Unisex One Size Fits All
  • Size
    4 L
  • Antistatic material
    None
  • Shoulder width(cm)
    59
  • Chest measurement(cm)
    142
  • Sleeve Length(cm)
    66
  • Dress length(cm)
    76
  • Mass(g)
    500
  • Material
    · Top: 100% polyester water repellent treated · Bottom: (Body) Aluminum type mesh kilt inner filler, 100 g/m² (sleeve) Polyester kilt inner filler 60 g/m² ·Fastener: Resin, tab made of metal (front opening) · Dot button: Metal (crest) · Button: Resin (collar feather boa) · Velcro tape (chest pocket)
  • Quantity
    1 Pair
Part Number
3130020408
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 2,333.87

WINTER CLOTHES 1 Piece(s) 3 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1