(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Standard length provided by Mitutoyo.
· It is more practical to purchase a single unit gauge block if certain dimensions are frequently used.
Part Number |
---|
613581-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal Dimensions (mm) | JIS Class | Permissible dimensional deviation (±) (µm) | Permissible Dimensional Deviation Width (µm) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,876.67 | MTY MEASURING TOOLS | 1 Piece(s) | 50 Day(s) | 1.21 | Class 0 | 0.12 | 0.10 |
Loading...
Single Product/Set Classification | Single Item | Material | Ceramic |
---|
Please check the type/dimensions/specifications of the part 613581-02 in the Single Unit Rectangular Gauge Block [Ceramic] series.
Part Number |
---|
613562-02 |
613563-02 |
613564-02 |
613581-021 |
613582-02 |
613583-02 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal Dimensions (mm) | JIS Class | Permissible dimensional deviation (±) (µm) | Permissible Dimensional Deviation Width (µm) |
---|---|---|---|---|---|---|---|---|
฿ 1,769.00 | 1 Piece(s) | 2 Day(s) | 1.02 | Class 0 | 0.12 | 0.10 | ||
฿ 1,769.00 | 1 Piece(s) | 50 Day(s) | 1.03 | Class 0 | 0.12 | 0.10 | ||
฿ 1,769.00 | 1 Piece(s) | 2 Day(s) | 1.04 | Class 0 | 0.12 | 0.10 | ||
฿ 999,999,999.00 | 1 Piece(s) | 95 Day(s) | 1.21 | Class 0 | 0.12 | 0.10 | ||
฿ 1,769.00 | 1 Piece(s) | 50 Day(s) | 1.22 | Class 0 | 0.12 | 0.10 | ||
฿ 1,769.00 | 1 Piece(s) | 50 Day(s) | 1.23 | Class 0 | 0.12 | 0.10 |
How can we improve?
How can we improve?