(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Standard length provided by Mitutoyo.
· It is more practical to purchase a single unit gauge block if certain dimensions are frequently used.
Part Number |
---|
611585-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal Dimensions (mm) | JIS Class | Permissible dimensional deviation (±) (µm) | Permissible Dimensional Deviation Width (µm) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,200.00 | MTY MEASURING TOOLS | 1 Piece(s) | 5 Day(s) | 1.25 | Class 0 | 0.12 | 0.10 |
Loading...
Single Product/Set Classification | Single Item | Material | Steel |
---|
Please check the type/dimensions/specifications of the part 611585-02 in the Single Unit Rectangular Gauge Block [Steel] series.
Part Number |
---|
611517-03 |
611561-03 |
611566-03 |
611590-03 |
611598-03 |
611603-03 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal Dimensions (mm) | JIS Class | Permissible dimensional deviation (±) (µm) | Permissible Dimensional Deviation Width (µm) |
---|---|---|---|---|---|---|---|---|
฿ 1,184.00 | 1 Piece(s) | 3 Day(s) | 1.7 | Class 1 | 0.20 | 0.16 | ||
฿ 947.00 | 1 Piece(s) | 3 Day(s) | 1.01 | Class 1 | 0.20 | 0.16 | ||
฿ 967.00 | 1 Piece(s) | 3 Day(s) | 1.06 | Class 1 | 0.20 | 0.16 | ||
฿ 1,013.00 | 1 Piece(s) | 3 Day(s) | 1.3 | Class 1 | 0.20 | 0.16 | ||
฿ 937.00 | 1 Piece(s) | 3 Day(s) | 1.38 | Class 1 | 0.20 | 0.16 | ||
฿ 937.00 | 1 Piece(s) | 3 Day(s) | 1.43 | Class 1 | 0.20 | 0.16 |
How can we improve?
How can we improve?