1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

516 Series Rectangular Gauge Block Standard Set [Steel] 1‑mm Base

516 Series Rectangular Gauge Block Standard Set [Steel] 1‑mm Base
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 51,243.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Standard length provided by Mitutoyo.
· Steel, 1‑mm base rectangular gauge block standard set.

Part Number
BM1-32-1
BM1-112-0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Dimensions
(mm)
JIS Class Number of Pairs
(Each Pair)
Code No / Symbols / Part No Set Content

฿ 51,243.00

MEASURING TOOLS 1 Piece(s) 40 Day(s) 1 ~ 60Class 132516-9671.005×1/1.01・1.02・・・1.09(0.01)×9/1.1・1.2・・・1.9(0.1)×9/1・2・3・・・9(1)×9/10・20・30(10)×3/60×1

฿ 179,575.07

MEASURING TOOLS 1 Piece(s) 3 Day(s) 0.5 / 1...24.5 / 1.0005 / 1.001...1.009 / 1.01 / 1.02...1.49 / 25 / 50 / 75 / 100Class 0112516-9381.0005 × 1/1.001...1.009 (0.001) × 9/1.01, 1.02...1.49 (0.01) × 49/0.5, 1...24.5 (0.5) × 49/25, 50, 75, 100 (25) × 4

Loading...

  1. 1

Basic Information

Single Product/Set Classification Set Material Steel