(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Impact O Ring Pin Set

Impact O Ring Pin Set

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 146.46 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
OP-4
OP-4S
OP-6
OP-8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Insertion Angle (Shaft measurement when electric drill) (mm) Width across flat dimension (S Measurement) Insertion Angle (Shaft measurement when electric drill) (Inch) Overall length (L dimension)
(mm)
Weight
(g)

฿ 175.24

TOP HAND TOOL 1 Piece(s) 31 Day(s) 12.7 24 1/2 25 13

฿ 146.46

TOP HAND TOOL 1 Piece(s) 31 Day(s) 12.7 19 1/2 20 13

฿ 158.56

TOP HAND TOOL 1 Piece(s) 31 Day(s) 19 36 3/4 35 -

฿ 170.65

TOP HAND TOOL 1 Piece(s) 31 Day(s) 25.4 45 1 45 -

Basic Specifications

  • Single Product/Set Classification
    Single Item etc.
  • Application
    Impact
  • Set Content
    O-ring x 1, pin x 1
  • Supplement
    Use it when the pin of the target product is lost or degraded.

Product Description

A replacement O-ring and a pin to be attached to impact sockets.
The set includes 1 O-ring and 1 pin.

Part Number
OP-4
OP-4S
OP-6
OP-8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Insertion Angle (Shaft measurement when electric drill) (mm) Width across flat dimension (S Measurement) Insertion Angle (Shaft measurement when electric drill) (Inch) Overall length (L dimension)
(mm)
Weight
(g)

฿ 175.24

TOP HAND TOOL 1 Piece(s) 31 Day(s) 12.7 24 1/2 25 13

฿ 146.46

TOP HAND TOOL 1 Piece(s) 31 Day(s) 12.7 19 1/2 20 13

฿ 158.56

TOP HAND TOOL 1 Piece(s) 31 Day(s) 19 36 3/4 35 -

฿ 170.65

TOP HAND TOOL 1 Piece(s) 31 Day(s) 25.4 45 1 45 -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1