(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Impact Deep Socket (Pin 12.7 mm)

Impact Deep Socket (Pin 12.7 mm)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 470.05 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
PT-408L
PT-409L
PT-410L
PT-411L
PT-412L
PT-413L
PT-414L
PT-417L
PT-419L
PT-421L
PT-422L
PT-423L
PT-426L
PT-427L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Weight
(g)

฿ 470.05

TOP HAND TOOL 1 Piece(s) 31 Day(s) 8 60 72

฿ 471.14

TOP HAND TOOL 1 Piece(s) 31 Day(s) 9 60 79

฿ 471.14

TOP HAND TOOL 1 Piece(s) 31 Day(s) 10 60 79

฿ 471.60

TOP HAND TOOL 1 Piece(s) 31 Day(s) 11 60 82

฿ 472.53

TOP HAND TOOL 1 Piece(s) 31 Day(s) 12 60 88

฿ 473.15

TOP HAND TOOL 1 Piece(s) 31 Day(s) 13 60 92

฿ 473.93

TOP HAND TOOL 1 Piece(s) 31 Day(s) 14 60 97

฿ 480.90

TOP HAND TOOL 1 Piece(s) 31 Day(s) 17 60 142

฿ 518.58

TOP HAND TOOL 1 Piece(s) 31 Day(s) 19 60 151

฿ 521.52

TOP HAND TOOL 1 Piece(s) 31 Day(s) 21 60 170

฿ 548.35

TOP HAND TOOL 1 Piece(s) 31 Day(s) 22 65 187

฿ 549.12

TOP HAND TOOL 1 Piece(s) 31 Day(s) 23 65 192

฿ 710.37

TOP HAND TOOL 1 Piece(s) 31 Day(s) 26 65 218

฿ 760.76

TOP HAND TOOL 1 Piece(s) 31 Day(s) 27 65 231

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Hexagonal
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Characteristics
    With O-ring Pin
  • Supplement
    Hexagon surface (rounded corners): bolt/nut corners are resistant to stripping to maintain high safety. The base of the power socket is hexagonal.

Product Description

Drive pin 12.7 mm impact deep socket.

[Features]
· With O-ring and pin.
· Insertion angle 12.7 mm (1/2″)

Part Number
PT-408L
PT-409L
PT-410L
PT-411L
PT-412L
PT-413L
PT-414L
PT-417L
PT-419L
PT-421L
PT-422L
PT-423L
PT-426L
PT-427L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Weight
(g)

฿ 470.05

TOP HAND TOOL 1 Piece(s) 31 Day(s) 8 60 72

฿ 471.14

TOP HAND TOOL 1 Piece(s) 31 Day(s) 9 60 79

฿ 471.14

TOP HAND TOOL 1 Piece(s) 31 Day(s) 10 60 79

฿ 471.60

TOP HAND TOOL 1 Piece(s) 31 Day(s) 11 60 82

฿ 472.53

TOP HAND TOOL 1 Piece(s) 31 Day(s) 12 60 88

฿ 473.15

TOP HAND TOOL 1 Piece(s) 31 Day(s) 13 60 92

฿ 473.93

TOP HAND TOOL 1 Piece(s) 31 Day(s) 14 60 97

฿ 480.90

TOP HAND TOOL 1 Piece(s) 31 Day(s) 17 60 142

฿ 518.58

TOP HAND TOOL 1 Piece(s) 31 Day(s) 19 60 151

฿ 521.52

TOP HAND TOOL 1 Piece(s) 31 Day(s) 21 60 170

฿ 548.35

TOP HAND TOOL 1 Piece(s) 31 Day(s) 22 65 187

฿ 549.12

TOP HAND TOOL 1 Piece(s) 31 Day(s) 23 65 192

฿ 710.37

TOP HAND TOOL 1 Piece(s) 31 Day(s) 26 65 218

฿ 760.76

TOP HAND TOOL 1 Piece(s) 31 Day(s) 27 65 231

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1