(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Impact Socket (Pin 12.7 mm)

Impact Socket (Pin 12.7 mm)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 329.29 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
PT-408
PT-409
PT-410
PT-411
PT-412
PT-413
PT-414
PT-415
PT-416
PT-421
PT-422
PT-423
PT-424
PT-426
PT-427
PT-429
PT-430
PT-432
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Weight
(g)

฿ 339.03

TOP HAND TOOL 1 Piece(s) 31 Day(s) 8 38 85

฿ 351.13

TOP HAND TOOL 1 Piece(s) 31 Day(s) 9 38 85

฿ 351.13

TOP HAND TOOL 1 Piece(s) 31 Day(s) 10 38 85

฿ 351.13

TOP HAND TOOL 1 Piece(s) 31 Day(s) 11 38 85

฿ 351.13

TOP HAND TOOL 1 Piece(s) 31 Day(s) 12 38 85

฿ 329.29

TOP HAND TOOL 1 Piece(s) 3 Day(s) 13 38 85

฿ 371.79

TOP HAND TOOL 1 Piece(s) 31 Day(s) 14 38 85

฿ 370.20

TOP HAND TOOL 1 Piece(s) 31 Day(s) 15 38 130

฿ 370.20

TOP HAND TOOL 1 Piece(s) 31 Day(s) 16 38 130

฿ 425.59

TOP HAND TOOL 1 Piece(s) 31 Day(s) 21 38 120

฿ 406.48

TOP HAND TOOL 1 Piece(s) 31 Day(s) 22 38 130

฿ 454.85

TOP HAND TOOL 1 Piece(s) 31 Day(s) 23 38 130

฿ 455.63

TOP HAND TOOL 1 Piece(s) 31 Day(s) 24 38 135

฿ 495.78

TOP HAND TOOL 1 Piece(s) 31 Day(s) 26 38 160

฿ 556.26

TOP HAND TOOL 1 Piece(s) 31 Day(s) 27 40 160

฿ 633.47

TOP HAND TOOL 1 Piece(s) 31 Day(s) 29 42 190

฿ 657.66

TOP HAND TOOL 1 Piece(s) 31 Day(s) 30 42 190

฿ 685.87

TOP HAND TOOL 1 Piece(s) 31 Day(s) 32 42 216

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Hexagonal
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Characteristics
    With O-ring Pin
  • Supplement
    Hexagon surface (rounded corners): bolt/nut corners are resistant to stripping to maintain high safety. The base of the power socket is hexagonal.

Product Description

Drive pin 12.7 mm impact socket.

[Features]
· With O-ring and pin.
· Insertion angle 12.7 mm (1/2″)

Part Number
PT-408
PT-409
PT-410
PT-411
PT-412
PT-413
PT-414
PT-415
PT-416
PT-421
PT-422
PT-423
PT-424
PT-426
PT-427
PT-429
PT-430
PT-432
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Weight
(g)

฿ 339.03

TOP HAND TOOL 1 Piece(s) 31 Day(s) 8 38 85

฿ 351.13

TOP HAND TOOL 1 Piece(s) 31 Day(s) 9 38 85

฿ 351.13

TOP HAND TOOL 1 Piece(s) 31 Day(s) 10 38 85

฿ 351.13

TOP HAND TOOL 1 Piece(s) 31 Day(s) 11 38 85

฿ 351.13

TOP HAND TOOL 1 Piece(s) 31 Day(s) 12 38 85

฿ 329.29

TOP HAND TOOL 1 Piece(s) 3 Day(s) 13 38 85

฿ 371.79

TOP HAND TOOL 1 Piece(s) 31 Day(s) 14 38 85

฿ 370.20

TOP HAND TOOL 1 Piece(s) 31 Day(s) 15 38 130

฿ 370.20

TOP HAND TOOL 1 Piece(s) 31 Day(s) 16 38 130

฿ 425.59

TOP HAND TOOL 1 Piece(s) 31 Day(s) 21 38 120

฿ 406.48

TOP HAND TOOL 1 Piece(s) 31 Day(s) 22 38 130

฿ 454.85

TOP HAND TOOL 1 Piece(s) 31 Day(s) 23 38 130

฿ 455.63

TOP HAND TOOL 1 Piece(s) 31 Day(s) 24 38 135

฿ 495.78

TOP HAND TOOL 1 Piece(s) 31 Day(s) 26 38 160

฿ 556.26

TOP HAND TOOL 1 Piece(s) 31 Day(s) 27 40 160

฿ 633.47

TOP HAND TOOL 1 Piece(s) 31 Day(s) 29 42 190

฿ 657.66

TOP HAND TOOL 1 Piece(s) 31 Day(s) 30 42 190

฿ 685.87

TOP HAND TOOL 1 Piece(s) 31 Day(s) 32 42 216

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1