1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spiral Tap with Long Shank_A-LT-SFT (Part Number)

TAP

Spiral Tap with Long Shank_A-LT-SFT
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,040.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Thanks to its stable chip ejection capability, it can be used with various materials, as well as a wide range of cutting regions and devices. A spiral tap with a spiral groove mainly used for blind holes.

 
Part Number
A-LT-SFT-M3X0.5X100-OH2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length Shank Rectangular Section (Width)
(mm)
Shank Rectangular Section (Length)
(mm)
Tool No.

฿ 1,272.00

TAP 1 Piece(s) 5 Day(s) M30.5100OH2194343.268326210

Loading...

  1. 1

Basic Information

Thread Types Meter Number of Chamfered Threads 2.5P Tool Material Type Powdered High-Speed Steel
Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) Tap Model Spiral Tap Bore Model For Blind Holes
Coating Presence Included Coating Type Others Torsion Angle(°) 45
External center NO Protrusion NA Details of Coating V coated

Please check the type/dimensions/specifications of the part A-LT-SFT-M3X0.5X100-OH2 in the Spiral Tap with Long Shank_A-LT-SFT series.

Products with similar specification

Part Number
A-LT-SFT-M10X1.25X100-OH3
A-LT-SFT-M10X1.25X150-8-STD
A-LT-SFT-M10X1.25X150-OH3
A-LT-SFT-M3X0.5X150-4-STD
A-LT-SFT-M4.5X0.5X100-OH2
A-LT-SFT-M4.5X0.75X100-OH2
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length Shank Rectangular Section (Width)
(mm)
Shank Rectangular Section (Length)
(mm)
Tool No.

฿ 1,420.00

1 Piece(s) 5 Day(s) M101.25100OH34173155.588326244

฿ 1,975.00

1 Piece(s) 91 Day(s) M101.25150OH4608315698326529

฿ 1,982.00

1 Piece(s) 5 Day(s) M101.25150OH34173155.588326245

฿ 1,805.00

1 Piece(s) 91 Day(s) M30.5150OH3194343.268326520

฿ 1,687.00

1 Piece(s) 5 Day(s) M4.50.5100OH221536478326215

฿ 1,347.00

1 Piece(s) 5 Day(s) M4.50.75100OH221536478326216