(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Jet Oiler (Super Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 111.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
301B
301GN
301R
301Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 111.00

OILERS 1 Piece(s) 1 Day(s) Blue 297-2981 1 pc.

฿ 119.00

OILERS 1 Piece(s) 12 Day(s) Green 297-2999 1 pc.

฿ 119.00

OILERS 1 Piece(s) 1 Day(s) Red 297-3006 1 pc.

฿ 119.00

OILERS 1 Piece(s) 1 Day(s) Yellow 297-3014 1 pc.

Basic Specifications

  • Capacity(ml)
    180
  • Nozzle Length(mm)
    90
  • Mass(g)
    36
  • Amount Of Content
    1 pc.

Product Description

Lubricator that can be used not only with oil, but also water and pharmaceuticals.
[Features]
· Soft, thick-walled bottle with excellent resilience.
· Material Cap, bottle: polyethylene (PE), nozzle: polyethylene (PE), nozzle tip: brass (chrome plating).

Part Number
301B
301GN
301R
301Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 111.00

OILERS 1 Piece(s) 1 Day(s) Blue 297-2981 1 pc.

฿ 119.00

OILERS 1 Piece(s) 12 Day(s) Green 297-2999 1 pc.

฿ 119.00

OILERS 1 Piece(s) 1 Day(s) Red 297-3006 1 pc.

฿ 119.00

OILERS 1 Piece(s) 1 Day(s) Yellow 297-3014 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A soft thick bottle excellent in resilience.

Specification

●Capacity(ml):180
●Nozzle Length(mm):90
●SPQ(piece):12

Materials

●Cap/Bottle: Polyethylene(PE)
●Nozzle: Polyethylene(PE)
●Nozzle Tip: Brass(chrome plate)