Block Gauge Set, Level 1 Equivalent Product

Brand :
NIIGATASEIKI

Caution

    Product Description

    High precision block gauge set equivalent to JIS B 7506 Class 1.
    [Features]
    · A block gauge set for precise inspection and adjustment of length measuring instruments.
    · Outstanding cost performance.
    · Used as space block and high value added part.
    · Includes an inspection results chart.
    [Applications]
    · As a reference gauge for general measurement or machining work.

    What is block gauge

    To define an object’s length with the the surface between end face of the
    block gauge. This is a commonly used standard tool.
    A gauge high in precision and it’s the meter standard to other measuring
    tools in the industrial use.
    The material varies from steel, ceramic and sizes from 0.5mm to 1000mm.
    Precision varies from four types, which are level K, level 0, level 1 and level 2.
     
    LevelUsages
    KFor ultra-precision
    Measurement
    To confirm standard block gauge • For precision
    academic research
    0For precision
    measurement
    To check the block gauges of working and inspection
    use • inspect the precision of measuring tools
    1For standard
    measurement
    To inspect precision of the gauge • inspect parts of
    the machine
    2For working
    measurement
    To adjust precision of measuring tools • 
    install the tools and cutlery
     

    Assemble block gauge (linking)

    01
    First, cross pile up
    tightly together.
    02
    Slightly turn the two tight
    combined block gauges
    to the same direction.
    03
    Ensure that it links
    together tightly.
     
    Block gauge can be linked together tightly and combined into any desired
    length. For bigger size block gauge, take two block gauges, set it at
    cross-shape and turn it to so the measuring face links together.
    For bigger size and smaller size block gauge to link together, pile up the
    measuring face and slightly slide it back and forth for tight linking. The same
    procedures should be followed for smaller size block gauge linking.Main points of linking
    To avoid accumulative amount of block gauge’s margin tolerance,
    use only minimum amount of block gauge when linking.
    Note the average temperature after block gauge linking.

    Store and use precautions

    • Ensure both sides of block gauge are clean without any burrs. (Use optical flat for checking is recommended.)
    • Apply anti-rust oil for storing and keep it at a place with small changes in humidity and temperature.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat