1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide Solid Taper End Mill

Carbide Solid Taper End Mill
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,410.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SC0652D12
SC1085D24
SC1210D32
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTip diameter (D)
(φ)
Blade length (l)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Size (NPT, NPTF, BSPT)

฿ 4,410.06

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 5.2126581/16" - 1/8"

฿ 6,340.18

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 8.52410731/8" - 1"

฿ 7,516.12

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 103212841/4" - 3"

Loading...

  1. 1

Basic Information

Type Taper Square Number of flutes(sheet) 4