1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Indexable Drill 3D Type P3D (Part Number)

Indexable Drill 3D Type P3D
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/08/2024
Filter By :
Part Number :
  • From :
    ฿ 11,933.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Indexable drill that can stably perform hole drilling with 3D depth.

Recommended Cutting Conditions

Recommended cutting-conditions table

  • For this cutting condition, the rotational speed, feed rate and depth of cut are listed for each work material (general steel, steel alloy, heat-treated steel, high hardness steel, stainless steel, aluminum, cast iron, etc.) based on the manufacturer's recommended conditions.
  • The ideal machining conditions vary depending on the machining environment (machine tool, tool holder, etc.), so check and adjust the machining conditions (machining surface, chattering, etc.) before use.
Recommended cutting-conditions table of Indexable Drill Bit 3D Type P3D
Recommended cutting-conditions table of Indexable Drill Bit 3D Type P3D
Part Number
P3D2100FS25M07
P3D2150FS25M07
P3D2200FS25M07
P3D2250FS25M07
P3D2300FS25M07
P3D2350FS32M07
P3D2400FS32M07
P3D2450FS32M07
P3D2500FS32M08
P3D2550FS32M08
P3D2600FS32M08SALE
P3D2650FS32M08SALE
P3D2700FS32M08SALE
P3D2750FS32M08SALE
P3D2800FS32M08SALE
P3D2850FS32M08SALE
P3D2900FS32M09SALE
P3D2950FS32M09SALE
P3D3000FS32M09SALE
P3D3050FS32M09SALE
P3D3100FS32M09SALE
P3D3150FS32M09SALE
P3D3200FS32M09SALE
P3D3250FS40M09SALE
P3D3300FS40M09SALE
P3D3350FS40M09SALE
P3D3450FS40M10SALE
P3D3550FS40M10SALE
P3D3750FS40M10SALE
P3D4050FS40M12SALE
P3D5050FS40M14SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole Diameter (Drilling Diameter) D
(mm)
Overall Length (L)
(mm)
Link Diameter
(mm)
Effective Hole Drilling Depth
(mm)
Tool No. Nominal Link Length
(mm)
Maximum Processing Diameter
(mm)

฿ 11,933.00

OSG INDEXABLE DRILL 1 Piece(s) 91 Day(s) 2114225637803229P3D2100FS25M075623

฿ 11,933.00

OSG INDEXABLE DRILL 1 Piece(s) 91 Day(s) 21.514425657803230P3D2150FS25M075623.3

฿ 11,933.00

OSG INDEXABLE DRILL 1 Piece(s) 91 Day(s) 2214525667803231P3D2200FS25M075623.6

฿ 11,933.00

OSG INDEXABLE DRILL 1 Piece(s) 91 Day(s) 22.514725687803232P3D2250FS25M075623.9

฿ 11,933.00

OSG INDEXABLE DRILL 1 Piece(s) 91 Day(s) 2314825697803233P3D2300FS25M075624

฿ 11,933.00

OSG INDEXABLE DRILL 1 Piece(s) 91 Day(s) 23.515432717803234P3D2350FS32M076024.3

฿ 11,933.00

OSG INDEXABLE DRILL 1 Piece(s) 91 Day(s) 2415532727803235P3D2400FS32M076024.6

฿ 11,933.00

OSG INDEXABLE DRILL 1 Piece(s) 91 Day(s) 24.515732747803236P3D2450FS32M076024.9

฿ 13,188.00

OSG INDEXABLE DRILL 1 Piece(s) 91 Day(s) 2515832757803237P3D2500FS32M086027.2

฿ 13,188.00

OSG INDEXABLE DRILL 1 Piece(s) 91 Day(s) 25.516032777803238P3D2550FS32M086027.3

฿ 13,188.00

฿ 11,540.82

OSG INDEXABLE DRILL 1 Piece(s) 91 Day(s) 2616132787803239P3D2600FS32M086027.6

฿ 13,188.00

฿ 11,540.82

OSG INDEXABLE DRILL 1 Piece(s) 91 Day(s) 26.516332807803240P3D2650FS32M086027.9

฿ 13,188.00

฿ 11,540.82

OSG INDEXABLE DRILL 1 Piece(s) 91 Day(s) 2716432817803241P3D2700FS32M086028.2

฿ 13,188.00

฿ 11,606.76

OSG INDEXABLE DRILL 1 Piece(s) 91 Day(s) 27.516632837803300P3D2750FS32M086028.3

฿ 13,188.00

฿ 11,540.82

OSG INDEXABLE DRILL 1 Piece(s) 91 Day(s) 2816732847803242P3D2800FS32M086028.6

฿ 13,188.00

฿ 11,540.82

OSG INDEXABLE DRILL 1 Piece(s) 91 Day(s) 28.516932867803243P3D2850FS32M086028.9

฿ 15,275.00

฿ 11,540.26

OSG INDEXABLE DRILL 1 Piece(s) 91 Day(s) 2917032877803244P3D2900FS32M096031.6

฿ 15,275.00

฿ 11,607.47

OSG INDEXABLE DRILL 1 Piece(s) 91 Day(s) 29.517232897803301P3D2950FS32M096031.9

฿ 15,275.00

฿ 11,540.26

OSG INDEXABLE DRILL 1 Piece(s) 91 Day(s) 3017332907803245P3D3000FS32M096032.2

฿ 15,275.00

฿ 11,607.47

OSG INDEXABLE DRILL 1 Piece(s) 91 Day(s) 30.517532927803302P3D3050FS32M096032.5

฿ 15,275.00

฿ 12,811.14

OSG INDEXABLE DRILL 1 Piece(s) 91 Day(s) 3117632937803246P3D3100FS32M096032.6

฿ 15,275.00

฿ 12,884.46

OSG INDEXABLE DRILL 1 Piece(s) 91 Day(s) 31.517832957803303P3D3150FS32M096032.9

฿ 15,275.00

฿ 12,811.14

OSG INDEXABLE DRILL 1 Piece(s) 91 Day(s) 3217932967803247P3D3200FS32M096033.2

฿ 15,275.00

฿ 12,884.46

OSG INDEXABLE DRILL 1 Piece(s) 91 Day(s) 32.519140987803304P3D3250FS40M097033.3

฿ 15,275.00

฿ 12,811.14

OSG INDEXABLE DRILL 1 Piece(s) 91 Day(s) 3319240997803248P3D3300FS40M097033.6

฿ 15,275.00

฿ 12,811.14

OSG INDEXABLE DRILL 1 Piece(s) 91 Day(s) 33.5194401017803249P3D3350FS40M097033.9

฿ 16,167.00

฿ 13,064.55

OSG INDEXABLE DRILL 1 Piece(s) 91 Day(s) 34.5197401047803305P3D3450FS40M107036.3

฿ 16,167.00

฿ 13,064.55

OSG INDEXABLE DRILL 1 Piece(s) 91 Day(s) 35.5200401077803306P3D3550FS40M107036.9

฿ 16,167.00

฿ 13,064.55

OSG INDEXABLE DRILL 1 Piece(s) 91 Day(s) 37.5206401137803307P3D3750FS40M107038.3

฿ 18,368.00

฿ 15,232.58

OSG INDEXABLE DRILL 1 Piece(s) 91 Day(s) 40.5222401227803308P3D4050FS40M127042.1

฿ 24,438.00

฿ 18,423.81

OSG INDEXABLE DRILL 1 Piece(s) 91 Day(s) 50.5252401527803309P3D5050FS40M147052.5

Loading...

  1. 1
 

Basic Information

Work Material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Tool Material Type Carbide Link Model End Mill Link
Coating Presence None Coating Type Non-Coated Oil-Hole Presence Included