1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stick-on Measuring Tape Kaidan Scale

MEASURING TAPE

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Stick-on Measuring Tape Kaidan Scale
  • Stick-on Measuring Tape Kaidan Scale
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 465.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Measuring tape that can be attached to a work table or machine for measurement of dimensions.
[Features]
· Measuring tape that can be used by taping to work locations.
· Abrasion-resistant nylon coated tape.
· With a temporary affixing hole (2 mm) for use with nails, etc.
· It comes with adhesive tape on the reverse for immediate use.
[Applications]
· Used for dimension measurement when attached to workbenches.

 
Part Number
PM-1320KD
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 465.00

MEASURING TAPE 1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Measuring Range(mm) 2000 Material Resin Straight Scale Size 2000
Material Details SK Material (Nylon Coating) Thickness(mm) 0.3 Width(mm) 13
Length(mm) 2000 Mass(g) 32 Use For Dimension Measurement When Stuck to Workbench
Features · Nylon-coated tape resistant to abrasion · With temporary securing hole for nails, etc. (2 mm) · With rear adhesive tape that can be used immediately