(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Infrared Oil Heater Val 6 PK II

Infrared Oil Heater Val 6 PK II

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of VAL6-PK2

  • Product Model
    Heater / Stove
  • Type
    Infrared Oil
  • Power(V)
    Single-phase 100
  • Power Consumption(W)
    86/76(50/60Hz)
  • Tank Capacity(L)
    22.5
  • Body Dimensions Width(mm)
    521
  • Body Dimensions Depth(mm)
    677
  • Body Dimension: Height(mm)
    723
  • Heating Standard (Concrete)
    56 Tatami Mat (95 m²)
  • Heating Standard (Wooden)
    40 Tatami Mats (68 m²)
  • Heat Output(kW/h)
    (Strong) 17, (Weak) 13.4
  • Trusco Code
    468-9259
  • Feature 1
    Continuous combustion for 16 hours is possible (low flame combustion).
  • Feature 2
    Refined storage with three level stacking.
  • Mass(g)
    32000
  • Cord Length(m)
    3
  • Contents
    1 unit
Part Number
VAL6-PK2 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Contents

฿ 57,117.80

฿ 50,395.03

INFRARED OIL HEATERS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Model
    Heater / Stove
  • Type
    Infrared Oil
  • Power(V)
    Single-phase 100
  • Power Consumption(W)
    86/76(50/60Hz)
  • Tank Capacity(L)
    22.5
  • Body Dimensions Width(mm)
    521
  • Body Dimensions Depth(mm)
    677
  • Body Dimension: Height(mm)
    723
  • Heating Standard (Concrete)
    56 Tatami Mat (95 m²)
  • Heating Standard (Wooden)
    40 Tatami Mats (68 m²)
  • Heat Output(kW/h)
    (Strong) 17, (Weak) 13.4
  • Trusco Code
    468-9259
  • Feature 1
    Continuous combustion for 16 hours is possible (low flame combustion).
  • Feature 2
    Refined storage with three level stacking.
  • Mass(g)
    32000
  • Cord Length(m)
    3
  • Contents
    1 unit

Specifications of VAL6-PK2

  • Product Model
    Heater / Stove
  • Type
    Infrared Oil
  • Power(V)
    Single-phase 100
  • Power Consumption(W)
    86/76(50/60Hz)
  • Tank Capacity(L)
    22.5
  • Body Dimensions Width(mm)
    521
  • Body Dimensions Depth(mm)
    677
  • Body Dimension: Height(mm)
    723
  • Heating Standard (Concrete)
    56 Tatami Mat (95 m²)
  • Heating Standard (Wooden)
    40 Tatami Mats (68 m²)
  • Heat Output(kW/h)
    (Strong) 17, (Weak) 13.4
  • Trusco Code
    468-9259
  • Feature 1
    Continuous combustion for 16 hours is possible (low flame combustion).
  • Feature 2
    Refined storage with three level stacking.
  • Mass(g)
    32000
  • Cord Length(m)
    3
  • Contents
    1 unit
Part Number
VAL6-PK2 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Contents

฿ 57,117.80

฿ 50,395.03

INFRARED OIL HEATERS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1