(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
WPS-30A |
WPS-30AS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Power (V) |
Trusco Code | Contents |
---|---|---|---|---|---|---|---|---|
฿ 58,060.60 ฿ 48,805.74 |
FAR INFRARED HEATERS | 1 Piece(s) | 40 Day(s) | Three-phase 200 | 494-0806 | 1 unit | ||
฿ 58,060.60 ฿ 48,805.74 |
FAR INFRARED HEATERS | 1 Piece(s) | 35 Day(s) | Single-phase 200 | 494-0814 | 1 unit |
The industry's first large panel electric heater for business
[Features]
· With the central heating of most buildings, the warm air rises, so floor areas are difficult to keep warm.
· " Placement of the Hokatto-e heater on the floor provides direct warmth to workers.
· The low temperature surface means there is no danger of flames.
· Safe surface temperature of less than 400°C. (Although the surface temperature of typical electric heaters is 750°C, the Hokatto-e warms the whole panel to less than 400°C, which is said to be the optimum for far-infrared radiation efficiency. Since the surface is relatively cool, the risk of fire is reduced.)
· A safe temperature that does not cause burns even when touched. The guard plate temperature is approximately 50°C to 90°C. The temperature of the main unit other than the guard panel is 50°C or less (measured at ambient temperature 20°C)
· Warms 4 m left to right and 2 m to the front comfortably.
· A control panel designed for safety and ease of use.
· Panel angle can be varied (up 15° / down 5°)
Part Number |
---|
WPS-30A |
WPS-30AS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Power (V) |
Trusco Code | Contents |
---|---|---|---|---|---|---|---|---|
฿ 58,060.60 ฿ 48,805.74 |
FAR INFRARED HEATERS | 1 Piece(s) | 40 Day(s) | Three-phase 200 | 494-0806 | 1 unit | ||
฿ 58,060.60 ฿ 48,805.74 |
FAR INFRARED HEATERS | 1 Piece(s) | 35 Day(s) | Single-phase 200 | 494-0814 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?