Far-Infrared Electric Heater Hocut-e Main Body Dimensions Width (mm) 382

Brand :
SHIZUOKA SEIKI

Caution

    Product Description

    Features

    ●Far-infrared ray heater which is highly safe and does not fall under the fire prevention ordinance naked fire.
    ●Moving with caster is easy.
    ●The height can be adjusted in 3 stages.

    Specification

    ●Power(V):Single Phase 200
    ●Electricity Consumption(kW):1(low)/2(high)
    ●Overturning Safety Switch/Safety Equipment Device at Power Failure
    ●Overheat Prevention, Overload Protection
    ●Working Environment Temperature: -10 to 20°C
    ●Power Cord Length: 3m(none plug)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Far-Infrared Electric Heater Hocut-e Main Body Dimensions Width (mm) 382 | SHIZUOKA SEIKI | MISUMI Thailand