(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Optional Stoppers for Light Weight Resin Hand Truck Cartio

Optional Stoppers for Light Weight Resin Hand Truck Cartio

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of MPK-700FB

  • Product Type
    Transportation cart
  • Main body: option
    Option
  • Details Type
    Stopper
  • Trusco Code
    416-3389
  • Mass(g)
    900
  • Internal Capacity
    1 unit
Part Number
MPK-700FB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 1,815.00

PLATFORM TRUCKS OPTION 1 Piece(s) Same day 1 unit

Basic Specifications

  • Product Type
    Transportation cart
  • Main body: option
    Option
  • Details Type
    Stopper
  • Trusco Code
    416-3389
  • Mass(g)
    900
  • Internal Capacity
    1 unit

Product Description

[Features]
· Can be used with types other than Kartio all-swivel types.

Specifications of MPK-700FB

  • Product Type
    Transportation cart
  • Main body: option
    Option
  • Details Type
    Stopper
  • Trusco Code
    416-3389
  • Mass(g)
    900
  • Internal Capacity
    1 unit
Part Number
MPK-700FB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 1,815.00

PLATFORM TRUCKS OPTION 1 Piece(s) Same day 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Materials

●Steel
●Surface Treatment: Trivalent Chrome Plated

Warning

●Can not be used in rotating handle all free type.