1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micro Long Drill COSDML (Part Number)

DRILL

Micro Long Drill COSDML
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 17,549.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High rigidity and long lifespan even when drilling small diameter deep holes

 
Part Number
COSDML0.50 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 17,549.00

฿ 14,039.20

DRILL 1 Piece(s) 17 Day(s)

Loading...

  1. 1

Basic Information

Diameter Dc(mm) 0.5 Groove Length L(mm) 8 work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper
Tool Material Type Cobalt HSS Overall Length L(mm) 25 Shank Type straight shank
Coating Y/N NA Coating Type Other With/without Oil Hole NA
shank diameter Ds(mm) 1 tip angle(Degree) 118 Torsional Angle(°) 22~31
Diameter tolerance(mm) 0~-0.006 Shank diameter tolerance h8 Coating Details AQEX Coating

Please check the type/dimensions/specifications of the part COSDML0.50 in the Micro Long Drill COSDML series.