(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
General purpose coated cobalt drill.
work material | general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper | Tool Material Type | Cobalt HSS | Shank Type | straight shank |
---|---|---|---|---|---|
Coating Y/N | Available | Coating Type | TiN | With/without Oil Hole | NA |
tip angle(Degree) | 135 | Torsional Angle(°) | 28~36 | Diameter tolerance(mm) | h8 |
Please check the type/dimensions/specifications of the part GCOSD1.6 in the G Cobalt Straight Shank Drill GCOSD series.
Part Number |
---|
GCOSD1.5 |
GCOSD1.52 |
GCOSD1.53 |
GCOSD1.7 |
GCOSD1.75 |
GCOSD1.94 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Diameter Dc (mm) | Groove Length L (mm) | Overall Length L (mm) |
---|---|---|---|---|---|---|---|
฿ 335.00 | 1 Piece(s) | Same day | 1.5 | 15 | 40 | ||
฿ 444.95 | 1 Piece(s) | 31 Day(s) | 1.52 | 16 | 43 | ||
฿ 440.72 | 1 Piece(s) | 31 Day(s) | 1.53 | 16 | 43 | ||
฿ 301.35 | 1 Piece(s) | 31 Day(s) | 1.7 | 16 | 43 | ||
฿ 457.66 | 1 Piece(s) | Same day | 1.75 | 18 | 46 | ||
฿ 417.84 | 1 Piece(s) | Same day | 1.94 | 19 | 49 |
How can we improve?
How can we improve?