1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Chair without Casters L-250

WORKING CHAIRS

Work Chair without Casters L-250
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,708.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Work chair without casters.
[Features]
· It is a rotary seat type work chair compatible with various work environments.

Part Number
L-250
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

฿ 7,708.00

WORKING CHAIRS 1 Piece(s) 1 Day(s) 1 Leg

Loading...

  1. 1

Basic Information

Product Type Work chair Seat width x seat height(mm) 315X490~660 Specifications Finished product
Caster Without Casters Color Black Trusco Code 503-6071
Mass(g) 4900 Comes with a seat elevation mechanism Gas Adjustment Type Seat Material Urethane
Leg Material Steel Amount Of Content 1 Leg

Please check the type/dimensions/specifications of the part L-250 in the Work Chair without Casters L-250 series.