(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3M ScotchBrite, Nylon Scrubber

3M ScotchBrite, Nylon Scrubber

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of A-11S

  • Product Type
    Nylon Scrubber
  • sponge type
    With Abrasive Particles
  • Vertical(mm)
    180
  • Thickness(mm)
    10
  • Horizontal(mm)
    115
  • Color
    Green
  • Trusco Code
    470-8351
  • Material
    Nylon Non-Woven Fabric (w/ Abrasive Granules)
  • Features
    Nylon non-woven fabric with abrasive particle coating easily removes stubborn rust and dirt.
  • Amount Of Content
    1 pc.
Part Number
A-11S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 123.78

NYLON SCOURERS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Nylon Scrubber
  • sponge type
    With Abrasive Particles
  • Vertical(mm)
    180
  • Thickness(mm)
    10
  • Horizontal(mm)
    115
  • Color
    Green
  • Trusco Code
    470-8351
  • Material
    Nylon Non-Woven Fabric (w/ Abrasive Granules)
  • Features
    Nylon non-woven fabric with abrasive particle coating easily removes stubborn rust and dirt.
  • Amount Of Content
    1 pc.

Product Description

Nonwoven nylon fabric kitchen scourer.
[Features]
· Removes burnt-on grime around 1.3 times faster. (compared to conventional products)
· New improved nonwoven component for quicker removal of burnt-on grime.
[Applications]
· For removing burnt-on grime from pots and iron skillets, etc.

Specifications of A-11S

  • Product Type
    Nylon Scrubber
  • sponge type
    With Abrasive Particles
  • Vertical(mm)
    180
  • Thickness(mm)
    10
  • Horizontal(mm)
    115
  • Color
    Green
  • Trusco Code
    470-8351
  • Material
    Nylon Non-Woven Fabric (w/ Abrasive Granules)
  • Features
    Nylon non-woven fabric with abrasive particle coating easily removes stubborn rust and dirt.
  • Amount Of Content
    1 pc.
Part Number
A-11S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 123.78

NYLON SCOURERS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1