(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

ATG/BTG Torque Gauge

ATG/BTG Torque Gauge

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 13,058.95 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ATG09CN
ATG045CN
ATG1.5CN
ATG3CN
ATG6CN
ATG12CN
ATG24CN
BTG15CN
BTG24CN
BTG36CN
BTG60CN
BTG90CN
BTG150CN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Torque adjustment range
(N·m)
Minimum graduation
(N·m)
Overall Length
(mm)
Dimension Outer Diameter
(mm)
Chuckable diameter
(mm)
Mass
(g)

฿ 13,058.95

TON HAND TOOL 1 Piece(s) 12 Day(s) 0.001 ~ 0.009 0.0002 99 43.5 1 ~ φ6.5 180

฿ 13,058.95

TON HAND TOOL 1 Piece(s) 5 Day(s) 0.0005 ~ 0.0045 0.0001 99 43.5 1 ~ φ6.5 180

฿ 13,058.95

TON HAND TOOL 1 Piece(s) 12 Day(s) 0.002 ~ 0.015 0.0002 99 43.5 1 ~ φ6.5 180

฿ 13,058.95

TON HAND TOOL 1 Piece(s) 5 Day(s) 0.003 ~ 0.03 0.0005 99 43.5 1 ~ φ6.5 180

฿ 13,058.95

TON HAND TOOL 1 Piece(s) 6 Day(s) 0.006 ~ 0.06 0.001 99 43.5 1 ~ φ6.5 180

฿ 13,058.95

TON HAND TOOL 1 Piece(s) 5 Day(s) 0.01 ~ 0.12 0.002 99 43.5 1 ~ φ6.5 180

฿ 13,058.95

TON HAND TOOL 1 Piece(s) 24 Day(s) 0.03 ~ 0.24 0.005 99 43.5 1 ~ φ6.5 180

฿ 19,403.49

TON HAND TOOL 1 Piece(s) 12 Day(s) 0.02 ~ 0.15 0.002 135 64.2 1 ~ φ8.5 520

฿ 19,403.49

TON HAND TOOL 1 Piece(s) 10 Day(s) 0.03 ~ 0.24 0.005 135 64.2 1 ~ φ8.5 520

฿ 19,403.49

TON HAND TOOL 1 Piece(s) 12 Day(s) 0.04 ~ 0.36 0.005 135 64.2 1 ~ φ8.5 520

฿ 19,403.49

TON HAND TOOL 1 Piece(s) 11 Day(s) 0.06 ~ 0.6 0.01 135 64.2 1 ~ φ8.5 520

฿ 19,403.49

TON HAND TOOL 1 Piece(s) 11 Day(s) 0.1 ~ 0.9 0.01 135 64.2 1 ~ φ8.5 520

฿ 19,403.49

TON HAND TOOL 1 Piece(s) 6 Day(s) 0.2 ~ 1.5 0.02 135 64.2 1 ~ φ8.5 520

Basic Specifications

  • Product Type
    Torque Wrench Checker
  • Load direction
    Left/Right
  • Torque Precision(±%)
    2
  • Details Type
    Analog Type Torque Torque Gauge
  • Features
    Handheld Torque Gauge for Minute Torque Measurements. The tip is a chuck with three nails, An analog needle is attached to the scale on the body side by default.
  • Specifications
    Hand-held Type
  • Application
    For Minute Torque Measurements, Inspection and Tightening Performance

Product Description

This is a hand-held type torque gauge for minute torque measurement, and the scale on the side of the main body is equipped with a memory needle as standard, so it can be checked from above and from the side.

Part Number
ATG09CN
ATG045CN
ATG1.5CN
ATG3CN
ATG6CN
ATG12CN
ATG24CN
BTG15CN
BTG24CN
BTG36CN
BTG60CN
BTG90CN
BTG150CN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Torque adjustment range
(N·m)
Minimum graduation
(N·m)
Overall Length
(mm)
Dimension Outer Diameter
(mm)
Chuckable diameter
(mm)
Mass
(g)

฿ 13,058.95

TON HAND TOOL 1 Piece(s) 12 Day(s) 0.001 ~ 0.009 0.0002 99 43.5 1 ~ φ6.5 180

฿ 13,058.95

TON HAND TOOL 1 Piece(s) 5 Day(s) 0.0005 ~ 0.0045 0.0001 99 43.5 1 ~ φ6.5 180

฿ 13,058.95

TON HAND TOOL 1 Piece(s) 12 Day(s) 0.002 ~ 0.015 0.0002 99 43.5 1 ~ φ6.5 180

฿ 13,058.95

TON HAND TOOL 1 Piece(s) 5 Day(s) 0.003 ~ 0.03 0.0005 99 43.5 1 ~ φ6.5 180

฿ 13,058.95

TON HAND TOOL 1 Piece(s) 6 Day(s) 0.006 ~ 0.06 0.001 99 43.5 1 ~ φ6.5 180

฿ 13,058.95

TON HAND TOOL 1 Piece(s) 5 Day(s) 0.01 ~ 0.12 0.002 99 43.5 1 ~ φ6.5 180

฿ 13,058.95

TON HAND TOOL 1 Piece(s) 24 Day(s) 0.03 ~ 0.24 0.005 99 43.5 1 ~ φ6.5 180

฿ 19,403.49

TON HAND TOOL 1 Piece(s) 12 Day(s) 0.02 ~ 0.15 0.002 135 64.2 1 ~ φ8.5 520

฿ 19,403.49

TON HAND TOOL 1 Piece(s) 10 Day(s) 0.03 ~ 0.24 0.005 135 64.2 1 ~ φ8.5 520

฿ 19,403.49

TON HAND TOOL 1 Piece(s) 12 Day(s) 0.04 ~ 0.36 0.005 135 64.2 1 ~ φ8.5 520

฿ 19,403.49

TON HAND TOOL 1 Piece(s) 11 Day(s) 0.06 ~ 0.6 0.01 135 64.2 1 ~ φ8.5 520

฿ 19,403.49

TON HAND TOOL 1 Piece(s) 11 Day(s) 0.1 ~ 0.9 0.01 135 64.2 1 ~ φ8.5 520

฿ 19,403.49

TON HAND TOOL 1 Piece(s) 6 Day(s) 0.2 ~ 1.5 0.02 135 64.2 1 ~ φ8.5 520

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1