(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
A-31-L |
A-31-LL |
A-31-M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Size Details (cm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 125.00 |
OIL-RESISTANT AND SOLVENT-RES | 1 Piece(s) | 10 Day(s) | L | Total length: 24; Middle finger length: 8.5; Palm width :9.5 | 1 Pair | ||
฿ 125.00 |
OIL-RESISTANT AND SOLVENT-RES | 1 Piece(s) | 10 Day(s) | LL | Total length: 25; Middle finger length: 9; Palm width :10 | 1 Pair | ||
฿ 125.00 |
OIL-RESISTANT AND SOLVENT-RES | 1 Piece(s) | 10 Day(s) | M | Total length: 23; Middle finger length: 7; Palm width :8.5 | 1 Pair |
[Features]
· Natural rubber coated type with consistent strength, fit, and grip power.
· Backless gloves that can be used for a wide range of work.
[Applications]
· Shipping
· Logistics Industry
· Civil engineering and construction industry
· Cleaning
· Service industry
· Gardening
· Landscaping
Part Number |
---|
A-31-L |
A-31-LL |
A-31-M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Size Details (cm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 125.00 |
OIL-RESISTANT AND SOLVENT-RES | 1 Piece(s) | 10 Day(s) | L | Total length: 24; Middle finger length: 8.5; Palm width :9.5 | 1 Pair | ||
฿ 125.00 |
OIL-RESISTANT AND SOLVENT-RES | 1 Piece(s) | 10 Day(s) | LL | Total length: 25; Middle finger length: 9; Palm width :10 | 1 Pair | ||
฿ 125.00 |
OIL-RESISTANT AND SOLVENT-RES | 1 Piece(s) | 10 Day(s) | M | Total length: 23; Middle finger length: 7; Palm width :8.5 | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?