(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Screwdriver, Tool Check Plus

Screwdriver, Tool Check Plus

You can add up to 6 items to the comparison list.

Loading...

Specifications of 056490

  • Standards for Tip Shape
    Combination
  • Tip Size Plus (+)
    No. 1 / No. 2 / No. 3
  • Tip Size, Slotted (-) Blade Width (mm) B1
    5.5
  • Single Item / Set Classification
    Set Parts
  • Magnet
    None
  • Grip Type
    Rubber
  • (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm)
    3–8
  • Set Content
    Ratchet, Adapter, Bit Holder, Craft Form Handle, Socket: 5.5, 6, 7, 8, 10, 12, 13, Bit: (+)1, (+)2, (+)3, (-)5.5, PZ1, PZ2, PZ3, T10, T15, T20, T25, T30, T40, TB10, TB15, TB20, TB25, TB30, Hex 3, 4, 5, 6, 8
  • Features
    "Craftform" driver handle has been added to the "Tool Check" set. By attaching the included bits, 28 types of screwdriver work can be performed.
  • Mass(g)
    555
  • Quantity Per Set(Pieces)
    39
Part Number
056490
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 7,348.37

TOOL-CHECK 1 Piece(s) 8 Day(s)

Basic Specifications

  • Standards for Tip Shape
    Combination
  • Tip Size Plus (+)
    No. 1 / No. 2 / No. 3
  • Tip Size, Slotted (-) Blade Width (mm) B1
    5.5
  • Single Item / Set Classification
    Set Parts
  • Magnet
    None
  • Grip Type
    Rubber
  • (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm)
    3–8
  • Set Content
    Ratchet, Adapter, Bit Holder, Craft Form Handle, Socket: 5.5, 6, 7, 8, 10, 12, 13, Bit: (+)1, (+)2, (+)3, (-)5.5, PZ1, PZ2, PZ3, T10, T15, T20, T25, T30, T40, TB10, TB15, TB20, TB25, TB30, Hex 3, 4, 5, 6, 8
  • Features
    "Craftform" driver handle has been added to the "Tool Check" set. By attaching the included bits, 28 types of screwdriver work can be performed.
  • Mass(g)
    555
  • Quantity Per Set(Pieces)
    39

Product Description

Now includes a new compact bit screwdriver, so in addition to ratchet work, this also allows screwdriver work. Wera's featured new product.

Specifications of 056490

  • Standards for Tip Shape
    Combination
  • Tip Size Plus (+)
    No. 1 / No. 2 / No. 3
  • Tip Size, Slotted (-) Blade Width (mm) B1
    5.5
  • Single Item / Set Classification
    Set Parts
  • Magnet
    None
  • Grip Type
    Rubber
  • (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm)
    3–8
  • Set Content
    Ratchet, Adapter, Bit Holder, Craft Form Handle, Socket: 5.5, 6, 7, 8, 10, 12, 13, Bit: (+)1, (+)2, (+)3, (-)5.5, PZ1, PZ2, PZ3, T10, T15, T20, T25, T30, T40, TB10, TB15, TB20, TB25, TB30, Hex 3, 4, 5, 6, 8
  • Features
    "Craftform" driver handle has been added to the "Tool Check" set. By attaching the included bits, 28 types of screwdriver work can be performed.
  • Mass(g)
    555
  • Quantity Per Set(Pieces)
    39
Part Number
056490
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 7,348.37

TOOL-CHECK 1 Piece(s) 8 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1