(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Super Soft Catch (Containing Bag)

Super Soft Catch (Containing Bag)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 143.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
357-L
357-LL
357-M
357-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Size Details
(cm)

฿ 143.00

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) L Total Length: 23 Length of Middle Finger: 7.9 Around Palm: 17

฿ 143.00

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) LL Total Length: 23.5 Length of Middle Finger: 8.1 Around Palm: 18

฿ 143.00

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) M Total Length: 22.5 Length of Middle Finger: 7.7 Around Palm: 16.5

฿ 143.00

ANTI-SLIP GLOVES 1 Piece(s) 12 Day(s) S Total Length: 22 Length of Middle Finger: 7.5 Around Palm: 16

Basic Specifications

  • Product Type
    Non-Slip
  • Specifications
    Palm coat
  • Application
    For work
  • Color
    Blue
  • Material
    Nylon, Palm: Natural Rubber
  • Application
    Logistics / Warehousing. Civil engineering and construction industry.
  • Features
    Gloves give a good feeling while using because they are comfortable and fitting up to fingertips. High quality nylon-fitting ability has been used on gloves and palm parts have a soft and durable natural rubber coating. Outstanding gripping force.

Product Description

Gloves give a good feeling while using because they are comfortable and fitting up to fingertips. High quality nylon-fitting ability has been used on gloves and palm parts have a soft and durable natural rubber coating. Outstanding gripping force.

Part Number
357-L
357-LL
357-M
357-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Size Details
(cm)

฿ 143.00

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) L Total Length: 23 Length of Middle Finger: 7.9 Around Palm: 17

฿ 143.00

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) LL Total Length: 23.5 Length of Middle Finger: 8.1 Around Palm: 18

฿ 143.00

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) M Total Length: 22.5 Length of Middle Finger: 7.7 Around Palm: 16.5

฿ 143.00

ANTI-SLIP GLOVES 1 Piece(s) 12 Day(s) S Total Length: 22 Length of Middle Finger: 7.5 Around Palm: 16

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1