(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Inner Cotton Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of R-35-M

  • Product Type
    Leather Glove
  • Application
    For work
  • Leather Glove Types
    Surface leather
  • Size
    M
  • Size Details(cm)
    Around Pal: 20.0, Total Length: 22.0, Length of Middle Finger: 8.5
  • Material
    Palm: Pigskin Leather, Inside: Cotton Knit Wear
  • Mass(g)
    90
  • Thickness(mm)
    0.8
  • Specifications
    Wrist Velcro Type
  • Features
    Taking professionals into consideration, Gun cut sewing reduces discomfort around the fingers. Cotton inner surface means soft, gentle on hands, and easy to wear.
Part Number
R-35-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 465.00

LEATHER GLOVES 1 Piece(s) 5 Day(s)

Basic Specifications

  • Product Type
    Leather Glove
  • Application
    For work
  • Leather Glove Types
    Surface leather
  • Size
    M
  • Size Details(cm)
    Around Pal: 20.0, Total Length: 22.0, Length of Middle Finger: 8.5
  • Material
    Palm: Pigskin Leather, Inside: Cotton Knit Wear
  • Mass(g)
    90
  • Thickness(mm)
    0.8
  • Specifications
    Wrist Velcro Type
  • Features
    Taking professionals into consideration, Gun cut sewing reduces discomfort around the fingers. Cotton inner surface means soft, gentle on hands, and easy to wear.

Product Description

[Features]
· With professionals in mind, the Gunn cut stitching resolves the feeling of discomfort around the fingers.
· The cotton lining makes them comfortable to use throughout the year.
[Applications]
· Civil engineering and construction work
· Metal machining industry
· Electrical construction facilities

Specifications of R-35-M

  • Product Type
    Leather Glove
  • Application
    For work
  • Leather Glove Types
    Surface leather
  • Size
    M
  • Size Details(cm)
    Around Pal: 20.0, Total Length: 22.0, Length of Middle Finger: 8.5
  • Material
    Palm: Pigskin Leather, Inside: Cotton Knit Wear
  • Mass(g)
    90
  • Thickness(mm)
    0.8
  • Specifications
    Wrist Velcro Type
  • Features
    Taking professionals into consideration, Gun cut sewing reduces discomfort around the fingers. Cotton inner surface means soft, gentle on hands, and easy to wear.
Part Number
R-35-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 465.00

LEATHER GLOVES 1 Piece(s) 5 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Cotton lining so feels good on the skin outstanding comfort.

Specification

●Cuffs:Velcro
●Thickness:0.8mm

Materials

●Pig leather palm knitted cotton lining