(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
R-30-L |
R-30-M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Size Details (cm) |
---|---|---|---|---|---|---|---|
฿ 456.00 |
LEATHER GLOVES | 1 Piece(s) | 10 Day(s) | L | Total Length: 23 Length of Middle Finger: 8.5 Around Palm: 22 | ||
฿ 456.00 |
LEATHER GLOVES | 1 Piece(s) | 12 Day(s) | M | Total Length: 22 Length of Middle Finger: 8 Around Palm: 21 |
These gloves do not have a cuff which makes them easy to put on and take off.
Part Number |
---|
R-30-L |
R-30-M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Size Details (cm) |
---|---|---|---|---|---|---|---|
฿ 456.00 |
LEATHER GLOVES | 1 Piece(s) | 10 Day(s) | L | Total Length: 23 Length of Middle Finger: 8.5 Around Palm: 22 | ||
฿ 456.00 |
LEATHER GLOVES | 1 Piece(s) | 12 Day(s) | M | Total Length: 22 Length of Middle Finger: 8 Around Palm: 21 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?