(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
K-41-GR-LL |
K-41-GR-M |
K-41-WH-L |
K-41-WH-LL |
K-41-WH-M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Size | Size Details (cm) |
Color | Material | Mass (g) |
Thickness (mm) |
Specifications | Application | Features | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 432.00 |
LEATHER GLOVES | 1 Piece(s) | 10 Day(s) | Non-Slip | LL | Around Pal: 21.0, Total Length: 22.0, Length of Middle Finger: 9.0 | Gray | Palm: Artificial Leather (Polyester / Polyurethane), Back of Hand: Polyester | 55 | 0.5 | Wrist Velcro Type | Interior, Civil Engineering and Construction. | Tough "Micro Fiber Gloves' with characteristics similar to real leather. Highly breathable and an excellent fit, with none of the distinctive leather smell. | - | ||
฿ 432.00 |
LEATHER GLOVES | 1 Piece(s) | 10 Day(s) | Non-Slip | M | Around Pal: 18.0, Total Length: 21.0, Length of Middle Finger: 8.0 | Gray | Palm: Artificial Leather (Polyester / Polyurethane), Back of Hand: Polyester | 44 | 0.5 | Wrist Velcro Type | Interior, Civil Engineering and Construction. | Tough "Micro Fiber Gloves' with characteristics similar to real leather. Highly breathable and an excellent fit, with none of the distinctive leather smell. | - | ||
฿ 432.00 |
LEATHER GLOVES | 1 Piece(s) | 12 Day(s) | Non-Slip | L | Around Pal: 20.0, Total Length: 21.5, Length of Middle Finger: 8.5 | White | Palm: Artificial Leather (Polyester / Polyurethane), Back of Hand: Polyester | 52 | 0.5 | Wrist Velcro Type | Interior, Civil Engineering and Construction. | Tough "Micro Fiber Gloves' with characteristics similar to real leather. Highly breathable and an excellent fit, with none of the distinctive leather smell. | - | ||
฿ 432.00 |
LEATHER GLOVES | 1 Piece(s) | 10 Day(s) | Non-Slip | LL | Around Pal: 21.0, Total Length: 22.0, Length of Middle Finger: 9.0 | White | Palm: Artificial Leather (Polyester / Polyurethane), Back of Hand: Polyester | 55 | 0.5 | Wrist Velcro Type | Interior, Civil Engineering and Construction. | Tough "Micro Fiber Gloves' with characteristics similar to real leather. Highly breathable and an excellent fit, with none of the distinctive leather smell. | - | ||
฿ 432.00 |
LEATHER GLOVES | 1 Piece(s) | 12 Day(s) | Non-Slip | M | Around Pal: 18.0, Total Length: 21.0, Length of Middle Finger: 8.0 | White | Palm: Artificial Leather (Polyester / Polyurethane), Back of Hand: Polyester | 44 | 0.5 | Wrist Velcro Type | Interior, Civil Engineering and Construction. | Tough "Micro Fiber Gloves' with characteristics similar to real leather. Highly breathable and an excellent fit, with none of the distinctive leather smell. | - |
[Features]
· Strong "Microfiber Gloves" with characteristics similar to real leather.
· Has no particular leather smell and offers excellent air permeability and fitting.
[Applications]
· Interior work
· Civil engineering and construction work
· For the delivery business
· General purpose DIY
· Piping
Part Number |
---|
K-41-GR-LL |
K-41-GR-M |
K-41-WH-L |
K-41-WH-LL |
K-41-WH-M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Size | Size Details (cm) |
Color | Material | Mass (g) |
Thickness (mm) |
Specifications | Application | Features | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 432.00 |
LEATHER GLOVES | 1 Piece(s) | 10 Day(s) | Non-Slip | LL | Around Pal: 21.0, Total Length: 22.0, Length of Middle Finger: 9.0 | Gray | Palm: Artificial Leather (Polyester / Polyurethane), Back of Hand: Polyester | 55 | 0.5 | Wrist Velcro Type | Interior, Civil Engineering and Construction. | Tough "Micro Fiber Gloves' with characteristics similar to real leather. Highly breathable and an excellent fit, with none of the distinctive leather smell. | - | ||
฿ 432.00 |
LEATHER GLOVES | 1 Piece(s) | 10 Day(s) | Non-Slip | M | Around Pal: 18.0, Total Length: 21.0, Length of Middle Finger: 8.0 | Gray | Palm: Artificial Leather (Polyester / Polyurethane), Back of Hand: Polyester | 44 | 0.5 | Wrist Velcro Type | Interior, Civil Engineering and Construction. | Tough "Micro Fiber Gloves' with characteristics similar to real leather. Highly breathable and an excellent fit, with none of the distinctive leather smell. | - | ||
฿ 432.00 |
LEATHER GLOVES | 1 Piece(s) | 12 Day(s) | Non-Slip | L | Around Pal: 20.0, Total Length: 21.5, Length of Middle Finger: 8.5 | White | Palm: Artificial Leather (Polyester / Polyurethane), Back of Hand: Polyester | 52 | 0.5 | Wrist Velcro Type | Interior, Civil Engineering and Construction. | Tough "Micro Fiber Gloves' with characteristics similar to real leather. Highly breathable and an excellent fit, with none of the distinctive leather smell. | - | ||
฿ 432.00 |
LEATHER GLOVES | 1 Piece(s) | 10 Day(s) | Non-Slip | LL | Around Pal: 21.0, Total Length: 22.0, Length of Middle Finger: 9.0 | White | Palm: Artificial Leather (Polyester / Polyurethane), Back of Hand: Polyester | 55 | 0.5 | Wrist Velcro Type | Interior, Civil Engineering and Construction. | Tough "Micro Fiber Gloves' with characteristics similar to real leather. Highly breathable and an excellent fit, with none of the distinctive leather smell. | - | ||
฿ 432.00 |
LEATHER GLOVES | 1 Piece(s) | 12 Day(s) | Non-Slip | M | Around Pal: 18.0, Total Length: 21.0, Length of Middle Finger: 8.0 | White | Palm: Artificial Leather (Polyester / Polyurethane), Back of Hand: Polyester | 44 | 0.5 | Wrist Velcro Type | Interior, Civil Engineering and Construction. | Tough "Micro Fiber Gloves' with characteristics similar to real leather. Highly breathable and an excellent fit, with none of the distinctive leather smell. | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?